Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony 9001SK
Schneider Electric 9001SK1L7YH6 Image
Discontinued

9001SK1L7YH6

Schneider Electric 9001SK1L7YH6 Image
Discontinued
9001SK1L7YH6

yellow illuminated push button with spring return 600 VAC 10A Ø30 with options

Show more characteristics
9001SK1L7YH6  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Illuminated push-button
    device short name
    9001SK
    type of operator
    spring return
    operator profile
    Yellow flush, unmarked
    operator additional information
    Full guard in plastic
    light block supply
    Via integral transformer 240 V AC
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    light source
    incandescent
    bulb base
    BA 9s
    [Us] rated supply voltage
    220...240 V AC
    contacts type and composition
    1 NC
    connections - terminals
    Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
    tightening torque
    0.8 N.m conforming to EN/IEC 60947-1
    shape of screw head
    Cross slotted
    mechanical durability
    5000000 cycles
    operating position
    Any position
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV EN/IEC 60947-1
    contacts material
    Silver alloy contacts
    contact operation
    Standard
    positive opening
    Without
    short-circuit protection
    10 A cartridge fuse conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Icm] rated short-circuit making capacity
    0.1 kA at 240 V DC-13, 7200 VA
    15 kA at 480 V AC-15, 7200 VA
    30 kA at 240 V AC-15, 7200 VA
    60 kA at 120 V AC-15, 7200 VA
    0.27 kA at 250 V DC-13
    0.55 kA at 125 V DC-13
    0.1 kA at 600 V DC-13
    rated breaking capacity
    1.2 kA at 600 V AC-15, 720 VA
    1.5 kA at 480 V AC-15, 720 VA
    3 kA at 240 V AC-15, 720 VA
    6 kA at 120 V AC-15, 720 VA
    0.27 kA at 250 V DC-13
    0.55 kA at 125 V DC-13
    0.1 kA at 600 V DC-13
    net weight
    0.181 kg
    device presentation
    Complete product
    Environment
    standards
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    product certifications
    NEMA
    UL 508
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
  • View more View less

    Documents

    Language
    • English1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /