Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony 9001SK
Schneider Electric 9001SKP7LGG9 Image
To be discontinued

9001SKP7LGG9

Green premium brand logo
Schneider Electric 9001SKP7LGG9 Image
To be discontinued
9001SKP7LGG9
Green premium brand logo

Pilot Light 240 V AC Ø30 spring return with options

Show more characteristics
Commercial status
To be discontinued on 01 July 2020
The maximum number of products that can be compared is 4. Remove already added products.

9001SKP7LGG9 is replaced by:
Product
Qty
9001SKP38LGG9
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 02 January 2013
1
  • Main
    range of product
    Harmony 9001SK
    product or component type
    Pilot light
    device short name
    9001SK
    lens type
    Domed plastic
    light block supply
    Direct 220...240 V AC 50/60 Hz
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Green
    light source
    Green LED
    bulb base
    BA 9s
    [Us] rated supply voltage
    220...240 V AC 50/60 Hz
    tightening torque
    0.8 N.m conforming to EN/IEC 60947-1
    shape of screw head
    Cross slotted
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
    [Ith] conventional free air thermal current
    10 A
    short-circuit protection
    10 A cartridge fuse conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (pollution degree 2) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV EN/IEC 60947-1
    operating position
    Any position
    CAD overall width
    54 mm
    CAD overall height
    70 mm
    CAD overall depth
    42 mm
    net weight
    0.181 kg
    device presentation
    Complete product
    Environment
    electrical shock protection class
    Class II conforming to IEC 61140
    protective treatment
    TC
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    standards
    EN/IEC 60947-1
    JIS C 852
    EN/IEC 60947-5-1
    UL 508
    JIS C8201-5-1
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    JIS C8201-1
    product certifications
    NEMA
    UL 508
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKP7LGG9 : 9001SKP7LGG9_ROHS_CHINA_DECLARATION
    Description
    9001SKP7LGG9_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    9001SKP7LGG9_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 605.3 KB
    Date 11/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKP7LGG9 : 9001SKP7LGG9_ROHS_DECLARATION
    Description
    9001SKP7LGG9_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    9001SKP7LGG9_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 516.3 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKP7LGG9 : 9001SKP7LGG9_REACH_DECLARATION
    Description
    9001SKP7LGG9_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    9001SKP7LGG9_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /