Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony 9001SK
Schneider Electric 9001SKR8P35LRRH25 Image
To be discontinued

9001SKR8P35LRRH25

Green premium brand logo
Schneider Electric 9001SKR8P35LRRH25 Image
To be discontinued
9001SKR8P35LRRH25
Green premium brand logo

PUSHBUTTON 28V 30MM TYPE SKR+OPTIONS

Show more characteristics
Commercial status
To be discontinued on 01 July 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Push-button
    device short name
    9001SK
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    contacts type and composition
    1 NC + 1 NC
    contact operation
    Standard
    mechanical durability
    5000000 cycles
    device presentation
    Complete product
    Environment
    standards
    CSA C22.2 No 14
    JIS C 4520
    JIS C 852
    UL 508
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    IP degree of protection
    IP66
    NEMA degree of protection
    NEMA 1/2/3/3R/4/4X/6/12/13
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKR8P35LRRH25 : 9001SKR8P35LRRH25_ROHS_CHINA_DECLARATION
    Description
    9001SKR8P35LRRH25_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    9001SKR8P35LRRH25_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKR8P35LRRH25 : 9001SKR8P35LRRH25_ROHS_DECLARATION
    Description
    9001SKR8P35LRRH25_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    9001SKR8P35LRRH25_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKR8P35LRRH25 : 9001SKR8P35LRRH25_REACH_DECLARATION
    Description
    9001SKR8P35LRRH25_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    9001SKR8P35LRRH25_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /