Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony 9001SK
Schneider Electric 9001SKR8RH13 Image

9001SKR8RH13

Green premium brand logo
Schneider Electric 9001SKR8RH13 Image
9001SKR8RH13
Green premium brand logo

red illuminated push button with spring return 600 VAC 10 A Ø30 with options

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Mushroom head push-button
    device short name
    9001SK
    type of operator
    pull : spring return, center : stay put, push : spring return
    operator profile
    Red mushroom Ø 41 mm, unmarked
    operator additional information
    Screw-on mushroom
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    CAD overall width
    46 mm
    CAD overall height
    45 mm
    CAD overall depth
    69 mm
    net weight
    0.159 kg
    operating position
    Any position
    shape of signaling unit head
    Round
    operator position information
    2 positions
    contacts type and composition
    1 C/O
    positive opening
    Without
    mechanical durability
    5000000 cycles
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
    tightening torque
    0.8 N.m conforming to EN/IEC 60947-1
    shape of screw head
    Cross slotted
    contacts material
    Silver alloy contacts
    short-circuit protection
    10 A cartridge fuse conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 2.5 kV
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600-Q600 conforming to NEMA
    0.55 A at 125 V, DC-13, A600-Q600 conforming to NEMA
    [Icm] rated short-circuit making capacity
    12 kA at 600 V AC-15, 7200 VA
    15 kA at 480 V AC-15, 7200 VA
    30 kA at 240 V AC-15, 7200 VA
    60 kA at 120 V AC-15, 7200 VA
    0.1 kA at 600 V DC-13
    0.55 kA at 125 V DC-13
    rated breaking capacity
    3 kA at 240 V AC-15, 720 VA
    6 kA at 120 V AC-15, 720 VA
    1.2 kA at 600 V AC-15, 720 VA
    1.5 kA at 480 V AC-15, 720 VA
    0.1 kA at 600 V DC-13
    0.55 kA at 125 V DC-13
    0.1 kA at 480 V AC-15
    compatibility code
    9001SK
    device presentation
    Complete product
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    UL 508
    NEMA
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKR8RH13 : red illuminated push button with spring return 600 VAC 10 A Ø30 with options
    Description
    red illuminated push button with spring return 600 VAC 10 A Ø30 with options
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    red illuminated push button with spring return 600 VAC 10 A Ø30 with options
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKR8RH13 : red illuminated push button with spring return 600 VAC 10 A Ø30 with options
    Description
    red illuminated push button with spring return 600 VAC 10 A Ø30 with options
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    red illuminated push button with spring return 600 VAC 10 A Ø30 with options
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKR8RH13 : red illuminated push button with spring return 600 VAC 10 A Ø30 with options
    Description
    red illuminated push button with spring return 600 VAC 10 A Ø30 with options
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    red illuminated push button with spring return 600 VAC 10 A Ø30 with options
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.