Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Nema Limit Switches
Schneider Electric 9007C54N2P6 Image
Discontinued

9007C54N2P6

Schneider Electric 9007C54N2P6 Image
Discontinued
9007C54N2P6

9007C limit switch - 1 NO/NC - rotary head - CW+CCW - low torque

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

9007C54N2P6 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch
    product specific application
    Standard box
    device short name
    9007C
    body type
    Plug-in
    head type
    Rotary head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Zinc spring return without operating lever (low torque)9007C lever
    switch actuation
    CW and CCW
    From left and right
    type of approach
    Lateral approach, 2 programmable directions
    electrical connection
    Screw-clamp terminals (AWG 22...AWG 12), 1…2
    cable entry
    1 entry for 1/2" - 14 NPT conforming to BS 4568
    number of poles
    1
    contacts type and composition
    NC-NO
    contact operation
    Snap action
    positive opening
    Without
    sale per indivisible quantity
    1
    Complementary
    body material
    Zinc
    head material
    Zinc
    function available
    -
    switch function
    SPDT-DB
    contact form
    Form Z
    contacts material
    Silver contacts
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    minimum torque for tripping
    0.18 N.m
    maximum actuation speed
    90 ft/min with 45° cam angle, levers only
    130 ft/min with 30° cam angle, levers only
    tripping angle
    10 °
    maximum displacement angle
    90 °
    repeat accuracy
    +/- 0.002 in linear travel of cam
    [Ie] rated operational current
    6 A at 120 V AC, A150 conforming to NEMA
    0.55 A at 120 V DC
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to UL 508 for contact block
    600 V (pollution degree 3) conforming to CSA C22.2 No 14 for contact block
    [Uimp] rated impulse withstand voltage
    2.5 kV AC 1 min conforming to CE
    2.2 kV AC 1 min conforming to UL
    2.64 kV AC 1 s conforming to CSA
    short-circuit protection
    10 A by CC fuse, protection type: non-time delay
    electrical durability
    1000000 cycles
    local signalling
    1 LED indicator light (light OFF when switch is actuated) at 24...120 V AC/DC service life: 100000 h
    mechanical durability
    10000000 cycles
    width
    39.37 mm
    height
    102.11 mm
    depth
    63.50 mm
    net weight
    0.57 kg
    Environment
    shock resistance
    60 gn for 9 ms conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 conforming to Nema type 250
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 6 conforming to Nema type 250
    NEMA 6P conforming to Nema type 250
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for operation
    -29…85 °C for standard environment
    ambient air temperature for storage
    -29…85 °C
    environmental characteristic
    Standard environment
    protective treatment
    Epoxy powder coat
    Packing Units
    Package 1 Weight
    566.990 g
    Package 1 Height
    4.064 cm
    Package 1 width
    6.858 cm
    Package 1 Length
    10.668 cm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.