Welcome to the Schneider Electric corporate Website

Select your location

View all Nema Limit Switches
Schneider Electric 9007MA0 Image

9007MA0

Schneider Electric 9007MA0 Image
9007MA0

LIMIT SWITCH LEVER ARM AW+C +OPTIONS

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch lever
    device short name
    9007C
    associated head
    9007T5
    9007B
    9007A
    9007N
    9007C
    9007T10
    associated complete product
    9007AW
    9007C
    movement of operating head
    Rotary
    type of operator
    Cast zinc spring return roller lever without roller length: 1.5 in - offset: - -
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By 30° cam
    product weight
    0.1 lb(US)
    Environment
    ambient air temperature for operation
    -20…185 °F
    ambient air temperature for storage
    -20…185 °F
    environmental characteristic
    Standard environment
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9007MA0: LIMIT SWITCH LEVER ARM AW+C +OPTIONS (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9007MA0: LIMIT SWITCH LEVER ARM AW+C +OPTIONS (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD files for 9007MA0: NEMA Square D 9007 Limit Switches, 9007C Heavy Duty SemiModular 39mm Metal Body, 9007C Lever Arm, Cast zinc lever arm 1.50 inches long, without roller (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 94.3 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9007MA0 : 9007MA0_ROHS_DECLARATION
    Description
    9007MA0_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    9007MA0_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9007MA0 : 9007MA0_REACH_DECLARATION
    Description
    9007MA0_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    9007MA0_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /