Welcome to the Schneider Electric corporate Website

Select your location

View all Nema Limit Switches
Schneider Electric 9007MS02S0200 Image

9007MS02S0200

Green premium brand logo
Schneider Electric 9007MS02S0200 Image
9007MS02S0200
Green premium brand logo

LIMIT SWITCH 240VAC 10AMP MS +OPTION

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Miniature potted
    product or component type
    Limit switch
    device short name
    9007MS/ML
    sensor design
    Miniature
    body type
    Fixed
    head type
    Plunger head
    material
    Metal
    body material
    Cast zinc
    number of poles
    1
    Complementary
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return parallel roller plunger steel -
    type of approach
    Lateral approach, 2 directions
    switch actuation
    By 30° cam
    contacts type and composition
    NC-NO
    switch function
    SPDT
    contact form
    Form C
    contacts material
    Silver contacts
    contact operation
    Snap action
    positive opening
    Without
    electrical connection
    Pre-wired cable bottom
    type of cable
    SJTO cable (AWG 18), 6 ft, yellow
    terminals description ISO n°1
    (red)NC
    (black)com
    (white)NO
    (green-yellow)gnd
    wire insulation material
    PVC
    maximum force for tripping
    80 ozf
    [Ie] rated operational current
    6 A at 120 V AC, A300 conforming to NEMA rating designation
    3 A at 240 V AC, A300 conforming to NEMA rating designation
    5 A at 28 V DC
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V (pollution degree 3) conforming to UL 508
    300 V (pollution degree 3) conforming to CSA C22.2 No 14
    electrical durability
    100000 cycles
    mechanical durability
    10000000 cycles
    marking
    UL
    CSA
    CE
    sale per indivisible quantity
    1
    height
    1.75 in
    width
    1.56 in
    depth
    0.62 in
    product weight
    1.2 lb(US)
    Environment
    shock resistance
    35 gn for 9 ms conforming to IEC 60068-2-27
    vibration resistance
    10 gn (f= 75…1200 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 conforming to Nema type 250
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 6 conforming to Nema type 250
    NEMA 6P conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    ambient air temperature for operation
    -40…220 °F
    ambient air temperature for storage
    -40…220 °F
    protective treatment
    Epoxy powder coat
    product certifications
    CE
    UL
    CSA
    standards
    LR 25490 Class 32 11 03
    E78403
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD files for 9007MS02S0200: NEMA Square D 9007 Limit Switches, 9007MS/ML Miniature Potted 39 mm Metal Body, Metal parallel roller plunger, 9007M, silver contacts, parallel roller plunger, 6 bottom cable (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD files for 9007MS02S0200: NEMA Square D 9007 Limit Switches, 9007MS/ML Miniature Potted 39 mm Metal Body, Metal parallel roller plunger, 9007M, silver contacts, parallel roller plunger, 6 bottom cable (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for 9007MS02S0200: LIMIT SWITCH 240VAC 10AMP MS +OPTION (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9007MS02S0200: LIMIT SWITCH 240VAC 10AMP MS +OPTION (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 637.3 KB
    Date 11/27/17
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9007MS02S0200 : LIMIT SWITCH 240VAC 10AMP MS +OPTION
    Description
    LIMIT SWITCH 240VAC 10AMP MS +OPTION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    LIMIT SWITCH 240VAC 10AMP MS +OPTION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9007MS02S0200 : LIMIT SWITCH 240VAC 10AMP MS +OPTION
    Description
    LIMIT SWITCH 240VAC 10AMP MS +OPTION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    LIMIT SWITCH 240VAC 10AMP MS +OPTION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /