Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Nema Limit Switches
Schneider Electric 9007MS13S0502 Image
Discontinued

9007MS13S0502

Schneider Electric 9007MS13S0502 Image
Discontinued
9007MS13S0502

9007MS limit switch - cross roller plunger - booted - 18' bottom cable

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

9007MS13S0502 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    9007
    series name
    Miniature potted
    product or component type
    Limit switch
    device short name
    9007MS/ML
    sensor design
    Miniature
    body type
    Fixed
    head type
    Plunger head
    material
    Metal
    body material
    Cast zinc
    number of poles
    1
    Complementary
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return cross roller plunger steel booted
    type of approach
    Traverse approach, 2 directions
    switch actuation
    By 30° cam
    contacts type and composition
    NC-NO
    switch function
    SPDT
    contact form
    Form C
    contacts material
    Silver contacts
    contact operation
    Snap action
    positive opening
    Without
    electrical connection
    Pre-wired cable bottom
    type of cable
    SJTO cable (AWG 16), 5.49 m, yellow
    terminals description ISO n°1
    (red)NC
    (black)com
    (green-yellow)gnd
    (white)NO
    wire insulation material
    PVC
    maximum force for tripping
    80 ozf
    [Ie] rated operational current
    6 A at 120 V AC, A300 conforming to NEMA rating designation
    3 A at 240 V AC, A300 conforming to NEMA rating designation
    5 A at 28 V DC
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V (pollution degree 3) conforming to UL 508
    300 V (pollution degree 3) conforming to CSA C22.2 No 14
    electrical durability
    100000 cycles
    mechanical durability
    10000000 cycles
    marking
    UL
    CSA
    CE
    sale per indivisible quantity
    1
    height
    44.45 mm
    width
    39.62 mm
    depth
    15.75 mm
    net weight
    0.54 kg
    Environment
    shock resistance
    35 gn for 9 ms conforming to IEC 60068-2-27
    vibration resistance
    10 gn (f= 75…1200 Hz) conforming to IEC 60529
    NEMA degree of protection
    NEMA 1 conforming to Nema type 250
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 6 conforming to Nema type 250
    NEMA 6P conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    ambient air temperature for operation
    -40…104 °C
    ambient air temperature for storage
    -40…104 °C
    protective treatment
    Epoxy powder coat
    product certifications
    CE
    UL
    CSA
    standards
    E78403
    LR 25490 Class 32 11 03
    Packing Units
    Package 1 Weight
    544.311 g
    Package 1 Height
    48.387 cm
    Package 1 width
    19.050 cm
    Package 1 Length
    122.903 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 637.3 KB
    Date 11/27/17
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9007MS13S0502 : 9007MS13S0502_ROHS_DECLARATION
    Description
    9007MS13S0502_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    9007MS13S0502_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.