Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Nema Limit Switches
Schneider Electric 9007N2 Image
Restricted Sales for Services

9007N2

Schneider Electric 9007N2 Image
Restricted Sales for Services
9007N2

9007T/FT limit switch lever - zinc - 120° fork - LH opposing steel rollers

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Severe duty
    product or component type
    Limit switch lever
    device short name
    9007T/FT
    associated head
    9007C..S9
    associated complete product
    9007C..CS9
    9007FT
    9007T
    movement of operating head
    Rotary
    type of operator
    Cast zinc stay put 120° forked arm with rollers length: 1.5 in - offset: - -
    type of roller
    2 steel LH opposite side roller diameter: 1 in - width: 0.25 in
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By specific cam
    net weight
    0.1 lb(US)
    Environment
    ambient air temperature for operation
    -10…185 °F
    ambient air temperature for storage
    -10…185 °F
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /