Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Nema Limit Switches
Schneider Electric 9007TUB1M11 Image

9007TUB1M11

Schneider Electric 9007TUB1M11 Image
9007TUB1M11

9007FT mill limit switch - universal - spring return - CW only - M20

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    9007
    series name
    Severe duty mill
    product or component type
    Limit switch
    device application
    Universal mill switch
    device short name
    9007T/FT
    body type
    Fixed
    head type
    Rotary head
    sale per indivisible quantity
    1
    Complementary
    base plate style
    Style B
    body material
    Cast zinc
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return without operating lever
    contact sequence number
    1
    function available
    -
    switch actuation
    From left
    CW
    type of approach
    Lateral approach
    electrical connection
    Screw-clamp terminals AWG 22...AWG 12
    cable entry
    1 entry for M20 - 20 mm conforming to BS 4568
    number of poles
    1
    switch function
    SPDT-DB
    contact form
    Form Z
    contact operation
    Snap action
    contacts usage
    -
    contacts material
    Silver flashed copper
    positive opening
    Without
    minimum torque for tripping
    1.36 N.m
    maximum actuation speed
    130 ft/min with 30° cam angle, levers only
    90 ft/min with 45° cam angle, levers only
    tripping angle
    14 °
    maximum displacement angle
    88 °
    repeat accuracy
    +/- 0.004 in linear travel of cam on 1.5 in lever arm
    contact code designation
    A600, AC (Ue = 600 V) Ie = 5 A conforming to NEMA rating designation
    A600, AC (Ue = 480 V) Ie = 6.25 A conforming to NEMA rating designation
    A600, AC (Ue = 240 V) Ie = 12.5 A conforming to NEMA rating designation
    A600, AC (Ue = 120 V) Ie = 20 A conforming to NEMA rating designation
    P600, DC (Ue = 600 V) Ie = 0.2 A conforming to NEMA rating designation
    P600, DC (Ue = 250 V) Ie = 1 A conforming to NEMA rating designation
    P600, DC (Ue = 120 V) Ie = 5 A conforming to NEMA rating designation
    [Ithe] conventional enclosed thermal current
    20 A
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to IEC 609470-1
    600 V (pollution degree 3) conforming to UL 508
    600 V (pollution degree 3) conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    2.5 kV AC for 1 minute conforming to CE
    2.2 kV AC for 1 minute conforming to UL
    2.64 kV AC for 1 minute conforming to CSA
    short-circuit protection
    20 A Bussmann class CC KTK-R-21 fuse, type non-time delay
    width
    57.15 mm
    height
    118.36 mm
    depth
    61.98 mm
    net weight
    1.13 kg
    terminals description ISO n°1
    A (left side contact)
    B (right side contact)
    Environment
    shock resistance
    30 gn for 9 ms conforming to IEC 60068-2-27
    vibration resistance
    10 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 conforming to Nema type 250
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for operation
    -23…85 °C
    ambient air temperature for storage
    -23…85 °C
    protective treatment
    Corrosion resistant gray paint
    Packing Units
    Package 1 Weight
    1.134 kg
    Package 1 Height
    17.742 cm
    Package 1 width
    6.985 cm
    Package 1 Length
    45.064 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French3
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 637.3 KB
    Date 11/27/17
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9007TUB1M11 : 9007TUB1M11_ROHS_DECLARATION
    Description
    9007TUB1M11_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    9007TUB1M11_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.