Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Nema Limit Switches
Schneider Electric 9007X1 Image

9007X1

Schneider Electric 9007X1 Image
9007X1

LIMIT SWITCH LEVER ARM C +OPTIONS

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Severe duty
    product or component type
    Limit switch lever
    device short name
    9007T/FT
    associated head
    9007CS9
    associated complete product
    9007FT
    9007T
    9007C..CS9
    movement of operating head
    Rotary
    type of operator
    Cast zinc stay put 90° forked arm with rollers length: 1.5 in - offset: - -
    type of roller
    2 steel outside roller diameter: 0.75 in - width: 0.25 in
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By specific cam
    net weight
    0.1 lb(US)
    Environment
    ambient air temperature for operation
    -10…185 °F
    ambient air temperature for storage
    -10…185 °F
    environmental characteristic
    Standard environment
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9007X1: LIMIT SWITCH LEVER ARM C +OPTIONS (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9007X1: LIMIT SWITCH LEVER ARM C +OPTIONS (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 9007X1: LIMIT SWITCH LEVER ARM C +OPTIONS (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 9007X1: LIMIT SWITCH LEVER ARM C +OPTIONS (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LIMIT SWITCH LEVER ARM C +OPTIONS
    Description
    LIMIT SWITCH LEVER ARM C +OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    LIMIT SWITCH LEVER ARM C +OPTIONS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LIMIT SWITCH LEVER ARM C +OPTIONS
    Description
    LIMIT SWITCH LEVER ARM C +OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    LIMIT SWITCH LEVER ARM C +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /