Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mini Pragma, Mini Pragma L
Schneider Electric 901279 Image
Discontinued

901279

Schneider Electric 901279 Image
Discontinued
901279

front face kit 1 x 36 modules - for Mini Pragma flush-mounted

Show more characteristics
901279  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    range of product
    Mini Pragma
    product or component type
    Front face
    accessory / separate part category
    Installation accessory
    Complementary
    enclosure mounting
    Flush
    number of horizontal rows
    3
    number of 18 mm modules per row
    12
    total number of 18 mm modules
    36
    colour
    Grey
    White (RAL 9003)
    Environment
    fire resistance
    750 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /