View all
Nema Pressure Switches

9012GCW3
9012GCW3
pressure switch 9012G - adjustable scale - 2 thresholds - 170 to 5600 psig
Show more characteristics-
Characteristics
Main range of product 9012Gpressure sensor type Electromechanical pressure switchpressure sensor name 9012Gpressure sensor size 5600 psimaximum pressure 20000 psicontacts type and composition NC-NO, SPDT-DB, Form Z, snap action, silver nickel contactscontrolled fluid Hydraulic oil (-15…250 °F)Non-corrosive liquidsAirNon-corrosive gasfluid connection type 0.25 inch 18 NPTF conforming to UL 508pressure switch type of operation Regulation between 2 thresholdsscale type Adjustable differentiallocal display WithoutComplementary range on decreasing pressure 170…5600 psiapprox adjustable differential at mid range 289…1260 psi +/- 2.5 % full scalecable entry 0.5 inch NPT conduit entranceterminal block type 4 screw terminalselectrical connection Screw-clamp terminals, AWG 22...AWG 12electrical circuit type Control circuitlocal signalling Without:[In] rated current 3 A 240 V AC A600 conforming to NEMA rating designation6 A 120 V AC A600 conforming to NEMA rating designation0.27 A 250 V DC R300 conforming to NEMA rating designation0.22 A 125 V DC R300 conforming to NEMA rating designationsetting Internalenclosure material Die cast aluminium alloy 380pressure actuator Pistonheight 6.37 indepth 2.63 inwidth 3.5 inoperating position Any positionmaterials in contact with fluid Viton fluorocarbon303 stainless steel440 stainless steelTeflonshort-circuit protection 10 A cartridge overload and short-circuit protection, type gLmaximum operating rate 120 cyc/mnmechanical durability 3000000 cyclesrepeat accuracy 4 %net weight 3 lb(US)Environment vibration resistance 2 gn (f= 40…150 Hz) conforming to IEC 68-2-6shock resistance 50 gn conforming to IEC 58-2-27standards UL 508CECSA C22.2 No 14product certifications CECSA LR25490 class 3211 03UL listed file E12158 CCN NKPZ and CCN NTHTNEMA degree of protection NEMA 4/4X/13 conforming to UL 50ambient air temperature for operation -10…185 °FOffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- English6
CADFormatSizeAdd to My DocumentsCAD files for 9012GCW3: NEMA Square D Pressure Switches/Vacuum Switches, Electromechanical Pressure Switches Control Circuit Rated 9012G, Pressure Switch, 0.25 in 18 NPTF, 0.5 in NPT Conduit Entrance (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD files for 9012GCW3: NEMA Square D Pressure Switches/Vacuum Switches, Electromechanical Pressure Switches Control Circuit Rated 9012G, Pressure Switch, 0.25 in 18 NPTF, 0.5 in NPT Conduit Entrance (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD for 9012GCW3: pressure switch 9012G - adjustable scale - 2 thresholds - 170 to 5600 psig (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.CAD for 9012GCW3: pressure switch 9012G - adjustable scale - 2 thresholds - 170 to 5600 psig (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.End of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 182.8 KBDate 12/1/11EU RoHS DeclarationFormatSizeAdd to My Documentspressure switch 9012G - adjustable scale - 2 thresholds - 170 to 5600 psigDescriptionpressure switch 9012G - adjustable scale - 2 thresholds - 170 to 5600 psigSize pdfSize 195.3 KBDate 12/6/19Descriptionpressure switch 9012G - adjustable scale - 2 thresholds - 170 to 5600 psigProduct Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 297.3 KBDate 11/1/17REACh DeclarationFormatSizeAdd to My Documentspressure switch 9012G - adjustable scale - 2 thresholds - 170 to 5600 psigDescriptionpressure switch 9012G - adjustable scale - 2 thresholds - 170 to 5600 psigSize pdfSize 195.3 KBDate 12/6/19Descriptionpressure switch 9012G - adjustable scale - 2 thresholds - 170 to 5600 psig -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.