Welcome to the Schneider Electric corporate Website

Select your location

View all   Nema Pressure Switches
Schneider Electric 9012GFR1 Image

9012GFR1

Schneider Electric 9012GFR1 Image
9012GFR1

pressure switch 9012G - fixed scale - 1 threshold - 20 to 1000 PSIG psig

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    9012G
    pressure sensor type
    Electromechanical pressure switch
    pressure sensor name
    9012G
    pressure sensor size
    6894.76 kPa
    maximum pressure
    1000 psi
    contacts type and composition
    NC-NO, 2 SPDT-DB, Form Z, snap action, silver nickel contacts
    controlled fluid
    Hydraulic oil (-15…250 °F)
    Non-corrosive liquids
    Air
    Non-corrosive gas
    fluid connection type
    0.25 inch 18 NPTF conforming to UL 508
    pressure switch type of operation
    Detection of 1 single threshold
    scale type
    Fixed
    local display
    Without
    Complementary
    range on decreasing pressure
    137.90…6894.76 kPa
    approx fix differential at mid range
    89 psi +/- 2.5 % full scale
    cable entry
    0.5 inch NPT conduit entrance
    terminal block type
    4 screw terminals
    electrical connection
    Screw-clamp terminals, AWG 22...AWG 12
    electrical circuit type
    Control circuit
    local signalling
    Without:
    [In] rated current
    3 A 240 V AC A600 conforming to NEMA rating designation
    6 A 120 V AC A600 conforming to NEMA rating designation
    0.27 A 250 V DC R300 conforming to NEMA rating designation
    0.22 A 125 V DC R300 conforming to NEMA rating designation
    setting
    Internal
    enclosure material
    Cast aluminium
    pressure actuator
    Piston
    height
    198.12 mm
    depth
    135.64 mm
    width
    181.10 mm
    operating position
    Any position
    materials in contact with fluid
    Viton fluorocarbon
    440 stainless steel
    Teflon
    303 stainless steel
    short-circuit protection
    10 A cartridge overload and short-circuit protection, type gL
    maximum operating rate
    120 cyc/mn
    mechanical durability
    3000000 cycles
    repeat accuracy
    4 %
    net weight
    8.39 kg
    Environment
    vibration resistance
    2 gn (f= 40…150 Hz) conforming to IEC 68-2-6
    shock resistance
    50 gn conforming to IEC 58-2-27
    standards
    CE
    CSA C22.2 No 14
    UL 508
    product certifications
    CE
    CSA LR26817 class 3218 02
    UL listed file E12443 CCN NOWT
    NEMA degree of protection
    NEMA 7/9 conforming to UL 698
    ambient air temperature for operation
    -23…85 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 182.8 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9012GFR1 : pressure switch 9012G - fixed scale - 1 threshold - 20 to 1000 PSIG psig
    Description
    pressure switch 9012G - fixed scale - 1 threshold - 20 to 1000 PSIG psig
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    pressure switch 9012G - fixed scale - 1 threshold - 20 to 1000 PSIG psig
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9012GFR1 : pressure switch 9012G - fixed scale - 1 threshold - 20 to 1000 PSIG psig
    Description
    pressure switch 9012G - fixed scale - 1 threshold - 20 to 1000 PSIG psig
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    pressure switch 9012G - fixed scale - 1 threshold - 20 to 1000 PSIG psig
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /