Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Nema Pressure Switches
Schneider Electric 9012GFW4 Image
Discontinued

9012GFW4

Schneider Electric 9012GFW4 Image
Discontinued
9012GFW4

pressure switch 9012G - fixed scale - 1 threshold - 270 to 9000 PSIG psig

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
End-of-service soon on 30 November 2021
The maximum number of products that can be compared is 4. Remove already added products.

9012GFW4 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    9012G
    pressure sensor type
    Electromechanical pressure switch
    pressure sensor name
    9012G
    pressure sensor size
    62052.81 kPa
    maximum pressure
    25000 psi
    contacts type and composition
    NC-NO, 2 SPDT-DB, Form Z, snap action, silver nickel contacts
    controlled fluid
    Hydraulic oil (-26…121 °C)
    Non-corrosive liquids
    Air
    Non-corrosive gas
    fluid connection type
    0.25 inch 18 NPTF conforming to UL 508
    pressure switch type of operation
    Detection of 1 single threshold
    scale type
    Fixed
    local display
    Without
    Complementary
    range on decreasing pressure
    1861.58…62052.81 kPa
    approx fix differential at mid range
    3412.90 kPa +/- 2.5 % full scale
    cable entry
    0.5 inch NPT conduit entrance
    terminal block type
    4 screw terminals
    electrical connection
    Screw-clamp terminals, AWG 22...AWG 12
    electrical circuit type
    Control circuit
    local signalling
    Without:
    [In] rated current
    3 A 240 V AC A600 conforming to NEMA rating designation
    6 A 120 V AC A600 conforming to NEMA rating designation
    0.27 A 250 V DC R300 conforming to NEMA rating designation
    0.22 A 125 V DC R300 conforming to NEMA rating designation
    setting
    Internal
    enclosure material
    Die cast aluminium alloy 380
    pressure actuator
    Piston
    height
    158.50 mm
    depth
    66.80 mm
    width
    88.90 mm
    operating position
    Any position
    materials in contact with fluid
    440 stainless steel
    Teflon
    303 stainless steel
    Viton fluorocarbon
    short-circuit protection
    10 A cartridge overload and short-circuit protection, type gL
    maximum operating rate
    120 cyc/mn
    mechanical durability
    3000000 cycles
    repeat accuracy
    4 %
    net weight
    1.36 kg
    Environment
    vibration resistance
    2 gn (f= 40…150 Hz) conforming to IEC 68-2-6
    shock resistance
    50 gn conforming to IEC 58-2-27
    standards
    UL 508
    CSA C22.2 No 14
    CE
    product certifications
    CSA LR25490 class 3211 03
    UL listed file E12158 CCN NKPZ
    CE
    NEMA degree of protection
    NEMA 4/4X/13 conforming to UL 50
    ambient air temperature for operation
    -23…85 °C
    Packing Units
    Package 1 Weight
    1.361 kg
    Package 1 Height
    61.290 cm
    Package 1 width
    24.130 cm
    Package 1 Length
    155.677 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 182.8 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9012GFW4 : 9012GFW4_ROHS_DECLARATION
    Description
    9012GFW4_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    9012GFW4_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.