Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Nema Pressure Switches
Schneider Electric 9013FRG23J19 Image

9013FRG23J19

Green premium brand logo
Schneider Electric 9013FRG23J19 Image
9013FRG23J19
Green premium brand logo

water pump switch 9013FR - adjust diff. - 22-16 psi - reverse action

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Square D Pumptrol
    pressure sensor name
    9013FR
    pressure sensor size
    45 psi (10…45 psi)
    value of setting
    22...16 psi
    electrical circuit type
    Power circuit
    product specific application
    Control electrically driven water pumps
    quantity per set
    1
    type of packing
    Individual
    Complementary
    pressure sensor type
    Electromechanical pressure switch
    controlled fluid
    Fresh water (-22…257 °F)
    adjustable range on rising pressure
    4…25 psi
    approximate adjustable differential
    6…20 psi
    destruction pressure
    220 psi
    pressure actuator
    Diaphragm
    pressure switch type of operation
    Regulation between 2 thresholds
    scale type
    Adjustable differential
    setting
    Internal
    local display
    Without
    contacts type and composition
    2 NO, snap action, DPST-DB, Form XX
    cable entry number
    2 0.88 in cable entries with 0.84 in across flats conforming to UL 508
    electrical connection
    Screw-clamp terminals, clamping capacity: 10 AWG
    Screw-clamp terminals, clamping capacity: 5.261 mm²
    fluid connection type
    0.375 inch NPSF internal conforming to UL 508
    short-circuit protection
    20 A cartridge fuse, type gG
    materials in contact with fluid
    Zinc plated steel or equivalent flange
    Nitrile (Buna-N) or equivalent rubber diaphragm
    material
    Polypropylene: cover
    Noryl thermoplastic resin or equivalent: cover
    operating position
    Any position
    motor power kW
    0.75 kW (1 hp) at 115 V AC, 1 phase
    0.75 kW (1 hp) at 230 V AC, 1 phase
    0.75 kW (1 hp) at 115 V AC, 3 phases
    0.75 kW (1 hp) at 230 V AC, 3 phases
    0.18 kW (0.25 hp) at 32 V DC
    0.18 kW (0.25 hp) at 115 V DC
    0.18 kW (0.25 hp) at 230 V DC
    electrical durability
    100000 cycles, operating rate <10 cyc/mn
    mechanical durability
    300000 cycles
    terminal block type
    4 terminals
    maximum operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    575 V conforming to UL 508
    net weight
    1 lb(US)
    repeat accuracy
    +/- 3 %
    terminals description ISO n°1
    L2-T2
    L1-T1
    width
    2.78 in
    height
    3.71 in
    depth
    3.76 in
    factory modification
    -
    Environment
    standards
    CE
    NSF ANSI 61 Annex G
    UL 508
    ambient air temperature for operation
    -33…257 °F
    ambient air temperature for storage
    -33…257 °F
    protective treatment
    None
    NEMA degree of protection
    NEMA 1 conforming to UL 50
    IP degree of protection
    IP20 conforming to IEC 60529
    product certifications
    UL listed file E12158
    CSA file LR25490
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9013FRG23J19_ROHS_DECLARATION
    Description
    9013FRG23J19_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9013FRG23J19_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9013FRG23J19_REACH_DECLARATION
    Description
    9013FRG23J19_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9013FRG23J19_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /