Welcome to the Schneider Electric corporate Website

Select your location

View all   Nema Pressure Switches
Schneider Electric 9036GW1R Image

9036GW1R

Schneider Electric 9036GW1R Image
9036GW1R

float switch - open tank - NEMA 4 - pedestal mounted - 2 NO DPST-DB contacts

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Square D Pumptrol
    product or component type
    Float switch
    device application
    Open tank heavy duty
    device short name
    9036G
    product specific application
    Liquid level control
    electrical circuit type
    Power circuit
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    product destination
    For open tank or sump
    device mounting
    Pedestal
    cable entry number
    2 conduit entries for 3/4"-14 NPT conforming to UL 508
    contacts type and composition
    2 NO, snap action, DPST-DB, Form XX
    controlled fluid
    Fresh water at specific gravity of 0.85 in or higher
    Sea water at specific gravity of 0.85 in or higher
    Hydraulic oil at specific gravity of 0.85 in or higher
    Corrosive fluid at specific gravity of 0.85 in or higher
    motor power kW
    1.5 kW (2 hp) at 115 V AC, 1 phase
    2.2 kW (3 hp) at 115 V AC, 3 phases
    2.2 kW (3 hp) at 230 V AC, 1 phase
    3.7 kW (5 hp) at 230 V AC, 3 phases
    0.75 kW (1 hp) at 460 V AC, 3 phases
    0.75 kW (1 hp) at 475 V AC, 3 phases
    0.18 kW (0.25 hp) at 32 V DC
    0.37 kW (0.5 hp) at 115 V DC
    0.37 kW (0.5 hp) at 230 V DC
    3.7 kW (5 hp) at 460 V AC, 1 phase
    3.7 kW (5 hp) at 475 V AC, 1 phase
    electrical connection
    Screw-clamp terminals, clamping capacity: 10 AWG
    contact operation
    Contacts open on liquid rise
    float movement
    Variable adjustable
    float position
    Any
    float rod angle
    Vertical
    force down to trip
    27 ozf long lever
    29 ozf medium lever
    31 ozf short lever
    force up to trip
    20 ozf long lever
    22 ozf medium lever
    24 ozf short lever
    short-circuit protection
    20 A cartridge fuse, type gG
    local signalling
    Without
    enclosure material
    Cast aluminium
    operating position
    Vertical position only
    electrical durability
    100 cycles, operating rate <60 cyc/mn
    mechanical durability
    300 cycles
    terminal block type
    4 terminals
    maximum operating rate
    60 cyc/mn
    [Ui] rated insulation voltage
    575 V conforming to UL 508
    net weight
    18.8 lb(US)
    terminals description ISO n°1
    Line-load-load-line
    factory modification
    Without
    kit composition
    Float switch
    Rod and float are to be choosen in accessories
    Environment
    standards
    CE
    UL 508
    ambient air temperature for operation
    -30…104 °C
    ambient air temperature for storage
    -30…104 °C
    NEMA degree of protection
    NEMA 4 conforming to UL 50
    product certifications
    CSA file LR25490
    UL listed file E12158
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 182.8 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9036GW1R : float switch - open tank - NEMA 4 - pedestal mounted - 2 NO DPST-DB contacts
    Description
    float switch - open tank - NEMA 4 - pedestal mounted - 2 NO DPST-DB contacts
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    float switch - open tank - NEMA 4 - pedestal mounted - 2 NO DPST-DB contacts
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9036GW1R : float switch - open tank - NEMA 4 - pedestal mounted - 2 NO DPST-DB contacts
    Description
    float switch - open tank - NEMA 4 - pedestal mounted - 2 NO DPST-DB contacts
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    float switch - open tank - NEMA 4 - pedestal mounted - 2 NO DPST-DB contacts
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /