Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Nema Pressure Switches
Schneider Electric 9038AW1 Image

9038AW1

Green premium brand logo
Schneider Electric 9038AW1 Image
9038AW1
Green premium brand logo

mech alternator - open tank - NEMA 4 - pedestal mounted - 4 NC DPST-DB contacts

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Square D Pumptrol
    product or component type
    Mechanical alternator
    device application
    Open tank
    device short name
    9038A
    product specific application
    Mechanically alternating the operation of two pumps or motors
    electrical circuit type
    Power circuit
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    product destination
    For open tank
    device mounting
    Pedestal
    cable entry number
    2 conduit entries for 3/4"-14 NPT conforming to UL 508
    contacts type and composition
    4 NC, snap action, DPST-DB, Form YY
    controlled fluid
    Fresh water at specific gravity of 0.85 in or higher
    Sea water at specific gravity of 0.85 in or higher
    Hydraulic oil at specific gravity of 0.85 in or higher
    Corrosive fluid at specific gravity of 0.85 in or higher
    motor power kW
    1.5 kW (2 hp) at 115 V AC, 1 phase
    2.2 kW (3 hp) at 115 V AC, 3 phases
    2.2 kW (3 hp) at 230 V AC, 1 phase
    3.7 kW (5 hp) at 230 V AC, 3 phases
    0.75 kW (1 hp) at 460 V AC, 3 phases
    0.75 kW (1 hp) at 475 V AC, 3 phases
    0.18 kW (0.25 hp) at 32 V DC
    0.37 kW (0.5 hp) at 115 V DC
    0.37 kW (0.5 hp) at 230 V DC
    electrical connection
    Screw-clamp terminals, clamping capacity: 10 AWG
    contact operation
    Contacts close on liquid rise
    float movement
    Variable adjustable
    float position
    Any
    float rod angle
    Vertical
    short-circuit protection
    20 A cartridge fuse, type gG
    local signalling
    Without
    enclosure material
    Cast aluminium
    operating position
    Vertical position only
    electrical durability
    100 cycles, operating rate <60 cyc/mn
    mechanical durability
    300 cycles
    terminal block type
    8 terminals
    maximum operating rate
    60 cyc/mn
    [Ui] rated insulation voltage
    575 V conforming to UL 508
    terminals description ISO n°1
    Line-load-load-line
    factory modification
    Without
    kit composition
    Rod and float are to be choosen in accessories
    Float switch
    Environment
    standards
    CE
    UL 508
    ambient air temperature for operation
    -22…220 °F
    ambient air temperature for storage
    -22…220 °F
    NEMA degree of protection
    NEMA 4 conforming to UL 50
    product certifications
    UL listed file E12158
    CSA file LR25490
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    mech alternator - open tank - NEMA 4 - pedestal mounted - 4 NC DPST-DB contacts
    Description
    mech alternator - open tank - NEMA 4 - pedestal mounted - 4 NC DPST-DB contacts
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    mech alternator - open tank - NEMA 4 - pedestal mounted - 4 NC DPST-DB contacts
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    mech alternator - open tank - NEMA 4 - pedestal mounted - 4 NC DPST-DB contacts
    Description
    mech alternator - open tank - NEMA 4 - pedestal mounted - 4 NC DPST-DB contacts
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    mech alternator - open tank - NEMA 4 - pedestal mounted - 4 NC DPST-DB contacts
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /