Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Nema Pressure Switches
Schneider Electric 9049A6 Image

9049A6

Green premium brand logo
Schneider Electric 9049A6 Image
9049A6
Green premium brand logo

float switch accessory 9049 - float kit brass rod

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9049
    product or component type
    Float kit
    Complementary
    product compatibility
    9038A
    9036D
    9036G
    kit composition
    1 float
    2 stop
    2 rod
    rod length
    5 ft brass
    type of float
    Float tapped at top stainless steel 304
    condition of use
    Maximum recommended tubing length: 12.5 ft
    net buoyancy
    60 ozf in water
    net weight
    3 oz total weight of stops
    18.5 oz weight of 5 ft rod
    3.7 oz weight of extra rod (per ft)
    5.77 lb(US) total weight
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    float switch accessory 9049 - float kit brass rod
    Description
    float switch accessory 9049 - float kit brass rod
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    float switch accessory 9049 - float kit brass rod
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    float switch accessory 9049 - float kit brass rod
    Description
    float switch accessory 9049 - float kit brass rod
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    float switch accessory 9049 - float kit brass rod
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /