Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Flow
Schneider Electric 9600A Image

9600A

Product Logo
Schneider Electric 9600A Image
9600A
Product Logo

EHEDG, 3A certified and FDA conformed megnetic flow tube for hygienic operation

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Flow
    product or component type
    Magnetic flowmeter transmitter
    device application
    To measure the flow of pressure for liquid, gas, steam
    market segment
    Pharmaceutical
    Power
    Complementary
    product specific application
    To measure flow with beverage containning solid media
    Clean-in-place
    Mixing
    Batching
    Dosing
    communication port protocol
    Hart protocol tolerance
    FOUNDATION fieldbus
    Modbus
    measurement accuracy
    +/- 0.3 % of reading with IMT31A
    +/- 0.2 % of reading with IMT33A
    drift of the sensitivity
    +/- 0.01 %
    mounting location
    Dierctly connect to the signal converter (with IMT30A)
    Dierctly connect to the signal converter (with IMT31A)
    Dierctly connect to the signal converter (with IMT33A)
    Wall mounting (with IMT30A)
    Wall mounting (with IMT31A)
    Field mounting (with IMT33A)
    device composition
    liner in PFA (perfluoroalkoxy)
    electrode in hastelloy
    electrode in stainless steel
    electrode in titanium
    electrode in platinium
    electrode in tantalum
    tube diameter
    2.5…150 mm
    2.54…152.40 mm
    name of test
    Vibration
    Shocks
    housing material
    Stainless steel
    mounting support
    Flange
    Environment
    ambient air temperature for operation
    -40…120 °C compact with IMT30A
    -40…120 °C compact with IMT31A
    -40…140 °C compact with IMT33A
    product certifications
    CE
    ATEX
    FM
    CSA
    standards
    IEC 60529
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9600A : EHEDG, 3A certified and FDA conformed megnetic flow tube for hygienic operation
    Description
    EHEDG, 3A certified and FDA conformed megnetic flow tube for hygienic operation
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    EHEDG, 3A certified and FDA conformed megnetic flow tube for hygienic operation
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9600A : EHEDG, 3A certified and FDA conformed megnetic flow tube for hygienic operation
    Description
    EHEDG, 3A certified and FDA conformed megnetic flow tube for hygienic operation
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    EHEDG, 3A certified and FDA conformed megnetic flow tube for hygienic operation
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.