Welcome to the Schneider Electric corporate Website

Select your location

View all TR
Schneider Electric 989-1000 Image

989-1000

Schneider Electric 989-1000 Image
989-1000

TR - Trace Series inverter / charger TR1512-120-60 - 1500VA 12.5A 60Hz

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    TR
    device short name
    TR1512-120-60
    product or component type
    Trace Series inverter / charger
    type of signal
    Modified sine wave - invert mode
    continuous power
    1500 VA for output (invert mode)
    3000 VA overload, duration: 10 s
    Complementary
    output voltage
    120 V rms AC (invert mode)
    output current
    12.5 A
    peak output current
    50 A +/- 10 % short circuit 10 s
    power range
    5...240 W - invert mode
    cos phi
    0.8…1 leading or lagging invert mode
    Input: 0.88 bypass/charge mode
    input voltage limits
    65...140 V AC wide-charge - bypass/charge mode
    95...140 V AC narrow-charge - bypass/charge mode
    11...15 V DC - invert mode
    input current
    0.35 A DC no load - search mode - invert mode
    157 A DC rated current - invert mode
    11.2 A AC maximum charge rate - bypass/charge mode
    network frequency
    55...64 Hz bypass/charge mode (narrow-charge & pass-through)
    55...68 Hz bypass/charge mode (wide-charge)
    41...68 Hz bypass/charge mode (wide pass-through)
    60 Hz
    charging current
    10…70 A DC adjustable - bypass/charge mode
    efficiency
    90 % peak - invert mode
    relay type
    Automatic transfert relay at 30 A
    transfer time
    40 ms wide-charge
    20 ms narrow-charge
    device mounting
    Wall mounted
    provided equipment
    Battery temperature sensor included for temperature compensation
    height
    184 mm
    width
    216 mm
    product weight
    18 kg
    Environment
    ambient air temperature for operation
    0…50 °C
    standards
    UL 1741
    CSA C22.2 No 107.1
    product certifications
    FCC Class B
    CSA
    Industry Canada
    marking
    CE
    Contractual warranty
    Warranty
    60 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /