Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerLogic ION8650
Schneider Electric A-BASE-ADAPTER-9 Image

A-BASE-ADAPTER-9

Schneider Electric A-BASE-ADAPTER-9 Image
A-BASE-ADAPTER-9

Power Logic - meter socket adapters - convert ION88009S socket to 9 A - BASE

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PowerLogic
    range
    PowerLogic
    product or component type
    Adapter
    product compatibility
    ION8000
    Complementary
    mounting plate description
    For electronic meter
    product specific application
    Form 9S to form 9A adapter
    installed device
    ION8650
    Packing Units
    Package 1 Weight
    1000.000 g
    Package 1 Height
    100.000 mm
    Package 1 width
    200.000 mm
    Package 1 Length
    200.000 mm
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 14.7 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A-BASE-ADAPTER-9 : Power Logic - meter socket adapters - convert ION88009S socket to 9 A - BASE
    Description
    Power Logic - meter socket adapters - convert ION88009S socket to 9 A - BASE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Power Logic - meter socket adapters - convert ION88009S socket to 9 A - BASE
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 472.9 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 468.1 KB
    Date 11/15/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.