Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Kavacha
Schneider Electric A3031WBP Image
Discontinued

A3031WBP

Schneider Electric A3031WBP Image
Discontinued
A3031WBP

6A 240V Weather Proof Door Bell Switch with LED Indicator, Vertical

Show more characteristics
A3031WBP  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Kavacha
    product or component type
    Bell press switch
    Complementary
    local signalling
    LED (grey)
    rated current
    6 A at 250 V AC
    width
    74 mm
    height
    124 mm
    Environment
    environmental characteristic
    Weatherproof
    IP degree of protection
    IP44
    standards
    IEC 60529
    GB 16915.1
    IEC 60669-1
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    6A 240V Weather Proof Door Bell Switch with LED Indicator, Vertical
    Description
    6A 240V Weather Proof Door Bell Switch with LED Indicator, Vertical
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    6A 240V Weather Proof Door Bell Switch with LED Indicator, Vertical
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 539.3 KB
    Date 3/3/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    6A 240V Weather Proof Door Bell Switch with LED Indicator, Vertical
    Description
    6A 240V Weather Proof Door Bell Switch with LED Indicator, Vertical
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    6A 240V Weather Proof Door Bell Switch with LED Indicator, Vertical
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    6A 240V Weather Proof Door Bell Switch with LED Indicator, Vertical
    Description
    6A 240V Weather Proof Door Bell Switch with LED Indicator, Vertical
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    6A 240V Weather Proof Door Bell Switch with LED Indicator, Vertical
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /