Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ZENcelo
Schneider Electric A8401L_SZ Image

A8401L_SZ

Green premium brand logo
Schneider Electric A8401L_SZ Image
A8401L_SZ
Green premium brand logo

Surround and Gridplate for 3M Sized Module, Silver Bronze

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ZENcelo
    product or component type
    Cover frame with fixing frame
    cover frame colour tint
    Silver bronze
    Complementary
    wiring device mounting
    Surface
    Flush
    material
    PC: surround
    Steel coated with zinc chromate: grid plate
    embedding depth
    14.8 mm
    width
    70 mm
    height
    120 mm
    Environment
    ambient air temperature for operation
    -5…45 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    standards
    GB 17466
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A8401L_SZ_ROHS_DECLARATION
    Description
    A8401L_SZ_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    A8401L_SZ_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 196.2 KB
    Date 6/21/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A8401L_SZ_REACH_DECLARATION
    Description
    A8401L_SZ_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    A8401L_SZ_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    A8401L_SZ_ROHS_CHINA_DECLARATION
    Description
    A8401L_SZ_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    A8401L_SZ_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /