Welcome to the Schneider Electric corporate Website

Select your location

View all Acti9 iPC
Schneider Electric A9A15035 Image

A9A15035

Schneider Electric A9A15035 Image
A9A15035

DIN socket iPC-2P+E -16A-250VAC- VDE 0620 -german std-with volt.pres.indic.light

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPC
    product or component type
    Modular socket-outlet
    device short name
    IPC
    poles description
    2P + E
    outlet standard
    German
    Complementary
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    mounting mode
    Fixed
    mounting support
    Symmetrical DIN rail
    9 mm pitches
    5
    height
    84 mm
    width
    45 mm
    depth
    63 mm
    product weight
    98 g
    colour
    White
    local signalling
    LED voltage presence indicator light service life: 100000 h
    connections - terminals
    Tunnel type terminal1 cable(s) 6 mm² flexible
    Tunnel type terminal1 cable(s) 10 mm² rigid
    wire stripping length
    13 mm
    tightening torque
    1.2 N.m
    Environment
    standards
    VDE 0620
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    IK degree of protection
    IK03
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD files for A9A15035: Modular socket; PC 16A Acti 9 (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 351 KB
    Date 10/24/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 598.4 KB
    Date 1/27/12
    Files in document
    Size zip
    Size 1.8 MB
    Date 1/27/12
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9A15035 : DIN socket iPC-2P+E -16A-250VAC- VDE 0620 -german std-with volt.pres.indic.light
    Description
    DIN socket iPC-2P+E -16A-250VAC- VDE 0620 -german std-with volt.pres.indic.light
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    DIN socket iPC-2P+E -16A-250VAC- VDE 0620 -german std-with volt.pres.indic.light
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9A15035 : DIN socket iPC-2P+E -16A-250VAC- VDE 0620 -german std-with volt.pres.indic.light
    Description
    DIN socket iPC-2P+E -16A-250VAC- VDE 0620 -german std-with volt.pres.indic.light
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    DIN socket iPC-2P+E -16A-250VAC- VDE 0620 -german std-with volt.pres.indic.light
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9A15035 : DIN socket iPC-2P+E -16A-250VAC- VDE 0620 -german std-with volt.pres.indic.light
    Description
    DIN socket iPC-2P+E -16A-250VAC- VDE 0620 -german std-with volt.pres.indic.light
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    DIN socket iPC-2P+E -16A-250VAC- VDE 0620 -german std-with volt.pres.indic.light
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /