Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti9 iCT
Schneider Electric A9C15188 Image

A9C15188

Green premium brand logo
Schneider Electric A9C15188 Image
A9C15188
Green premium brand logo

contactor with manual control, Acti9 CT40, 2 NO, 2P, 25 A, 230 V AC, 50 Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Acti9
    product name
    Acti9 CT40
    product or component type
    Contactor
    device short name
    CT40
    device application
    Control circuit
    Poles
    2P
    [Ie] rated operational current
    25 A AC-7A
    8.5 A AC-7B
    pole contact composition
    2 NO
    network type
    AC
    utilisation category
    AC-1 conforming to IEC 60947-4
    control type
    Remote and manual control
    [Uc] control circuit voltage
    230 V AC 50 Hz
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    250 V AC 50 Hz
    maximum power
    3 W at 250 V AC
    [Ui] rated insulation voltage
    500 V AC
    [Uimp] rated impulse withstand voltage
    2.5 kV
    control signal type
    Maintained
    switching frequency
    6 switching operation/minute
    100 switching operations/day
    local signalling
    Color indicator
    hold-in power consumption in VA
    3.8 VA
    inrush power in VA
    15 VA
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    87 mm
    width
    18 mm
    depth
    66 mm
    net weight
    120 g
    colour
    White
    connections - terminals
    Power circuit: tunnel type terminals2 cable(s) 2.5 mm² flexible
    Power circuit: tunnel type terminals1 cable(s) 6 mm² rigid
    Control circuit: tunnel type terminals2 cable(s) 2.5 mm² flexible
    Control circuit: tunnel type terminals2 cable(s) 1.5 mm² rigid
    tightening torque
    0.8 N.m
    wire stripping length
    10 mm
    product compatibility
    No auxiliary
    compatibility code
    CT
    Environment
    standards
    IEC 61095
    EN 61095
    product certifications
    NF
    noise level
    30 dB
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    2
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…60 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    138 g
    Package 1 Height
    3.5 cm
    Package 1 width
    7.2 cm
    Package 1 Length
    9.2 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    6
    Package 2 Weight
    892 g
    Package 2 Height
    8 cm
    Package 2 width
    10 cm
    Package 2 Length
    23 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    54
    Package 3 Weight
    8.515 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French5
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 659.7 KB
    Date 9/25/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9C15188 : contactor with manual control, Acti9 CT40, 2 NO, 2P, 25 A, 230 V AC, 50 Hz
    Description
    contactor with manual control, Acti9 CT40, 2 NO, 2P, 25 A, 230 V AC, 50 Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    contactor with manual control, Acti9 CT40, 2 NO, 2P, 25 A, 230 V AC, 50 Hz
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 180.9 KB
    Date 6/24/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9C15188 : contactor with manual control, Acti9 CT40, 2 NO, 2P, 25 A, 230 V AC, 50 Hz
    Description
    contactor with manual control, Acti9 CT40, 2 NO, 2P, 25 A, 230 V AC, 50 Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    contactor with manual control, Acti9 CT40, 2 NO, 2P, 25 A, 230 V AC, 50 Hz
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9C15188 : contactor with manual control, Acti9 CT40, 2 NO, 2P, 25 A, 230 V AC, 50 Hz
    Description
    contactor with manual control, Acti9 CT40, 2 NO, 2P, 25 A, 230 V AC, 50 Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    contactor with manual control, Acti9 CT40, 2 NO, 2P, 25 A, 230 V AC, 50 Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.