Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti9 iTL
Schneider Electric A9C32316 Image

A9C32316

Green premium brand logo
Schneider Electric A9C32316 Image
A9C32316
Green premium brand logo

extension iETL iTL 16 - 2P - 1C/O + 1NO - 16A - coil 130VAC 50/60Hz - 48VDC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Acti 9
    product or component type
    Extension for impulse relay
    device short name
    IETL iTL 16
    relay application
    Remote control
    poles description
    2P
    pole contact composition
    1 C/O + 1 NO
    [In] rated current
    16 A
    network type
    AC
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    415 V AC 50/60 Hz
    control type
    Toggle
    Remote control
    control signal type
    Impulse
    switching frequency
    5 switching operations/minute
    impulse duration
    50 ms
    remote control type
    Illuminated push-button 3 mA
    local signalling
    ON/OFF indication
    [Uc] control circuit voltage
    130 V AC 50/60 Hz
    48 V DC
    supply inrush power
    19 VA
    mounting mode
    Fixed, on right side of TL
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    60 mm
    width
    18 mm
    depth
    84 mm
    colour
    White
    electrical durability
    AC-21: 200000 cycles
    AC-22: 100000 cycles
    connections - terminals
    Tunnel type terminals - <= 6 mm²
    auxiliary connection terminal
    Tunnel type terminalscontrol circuit in 0.5…6 mm²
    range compatibility
    Acti 9 iTL iTL
    Acti 9 iTL iTLi
    product compatibility
    ITL 16A
    Environment
    standards
    EN 669-2-2
    EN 669-1
    product certifications
    GOST
    quality labels
    IMQ
    NF
    KEMA
    VDE
    CEBEC
    noise level
    60 dB
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -40…70 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    124 g
    Package 1 Height
    3 cm
    Package 1 width
    8 cm
    Package 1 Length
    9.3 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    8
    Package 2 Weight
    1.047 kg
    Package 2 Height
    9 cm
    Package 2 width
    9 cm
    Package 2 Length
    27 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    72
    Package 3 Weight
    9.91 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    CAD
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9C32316 : A9C32316_ROHS_CHINA_DECLARATION
    Description
    A9C32316_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    A9C32316_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 288.1 KB
    Date 6/24/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9C32316 : A9C32316_ROHS_DECLARATION
    Description
    A9C32316_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    A9C32316_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY (Version 2.0)
    Description
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY
    prp.document.label.format pdf
    Size 129.2 KB
    Date 11/2/16
    Description
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9C32316 : A9C32316_REACH_DECLARATION
    Description
    A9C32316_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    A9C32316_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.