Welcome to the Schneider Electric corporate Website

Select your location

View all   Acti9 iID
Schneider Electric A9C70332 Image
Discontinued

A9C70332

Schneider Electric A9C70332 Image
Discontinued
A9C70332

ARA auto recloser aux for iID 2P - 4 Prog

Show more characteristics
A9C70332 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Automatic recloser auxiliary
    device short name
    ARA iID
    signal contacts composition
    2 OF volt-free contacts
    signalling circuit voltage
    Volt-free contact 24...230 V 0.01…1 A AC
    Complementary
    control type
    Inhibition of automatism maintained 230 V AC 50/60 Hz
    Ultimate reclosing impulse 230 V AC 50/60 Hz
    input current
    5 mA
    impulse duration
    >= 200 ms control circuit
    [Us] rated supply voltage
    230 V AC 50/60 Hz
    [Ui] rated insulation voltage
    400 V
    [Uimp] rated impulse withstand voltage
    6 kV
    value of setting
    Program 1: 1 reclosing attemp, short cycle
    Program 2: 3 reclosing attemps, short cycle
    Program 3: 5 reclosing attemps, long fixed cycle
    Program 4: 5 reclosing attemps, long progressive cycle
    local signalling
    Flashing orange LED: not operational
    Flashing green LED: normal operation
    Flashing red LED: reclosing cycle in progress
    Fixed red LED: automatic recloser locked
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    NO
    9 mm pitches
    7
    height
    93 mm
    width
    63 mm
    depth
    75.5 mm
    net weight
    0.44 kg
    colour
    White
    electrical durability
    5000 cycles
    provision for padlocking
    Padlockable
    wire stripping length
    Power supply: 10 mm for bottom connection
    Input: 10 mm for bottom connection
    Output: 8 mm for top connection
    tightening torque
    Power supply: 1 N.m
    Input: 1 N.m
    Output: 0.7 N.m
    range compatibility
    Acti 9 iID residual current circuit breaker (RCCB)
    product compatibility
    2P iID
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947
    overvoltage category
    II
    tropicalisation
    2
    relative humidity
    93 % at 40 °C
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…60 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    ARA AUTOMATIC RECLOSER AUXILIARY FOR iID - ARA iID
    Files in document
    zip
    691.7 KB
    stp
    482.4 KB
    pdf
    428.3 KB
    prp.document.label.format zip
    Size 1.6 MB
    Date 7/12/12
    Files in document
    zip
    691.7 KB
    stp
    482.4 KB
    pdf
    428.3 KB
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 515 KB
    Date 11/22/16
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 401.7 KB
    Date 11/22/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /