Welcome to the Schneider Electric corporate Website

Select your location

View all   Acti9 iC60 RCBO (2P, 3P, 4P)
Schneider Electric A9D17325 Image

A9D17325

Schneider Electric A9D17325 Image
A9D17325

Acti9 iC60 RCBO - 3P - 25 A - C Curve - 10000A/15kA - 30 mA - A type

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti 9
    product name
    Acti 9 iC60 RCBO
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    device short name
    IC60 RCBO
    device application
    Distribution
    poles description
    3P
    number of protected poles
    3
    [In] rated current
    25 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    breaking capacity
    10000 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    15 kA Icu at 220...240 V AC 50 Hz conforming to EN/IEC 60947-2
    suitability for isolation
    No conforming to IEC 60947-1
    quality labels
    VDE
    NF
    IMQ
    KEMA-KEUR
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    220...240 V AC 50 Hz
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage independent
    [Ics] rated service breaking capacity
    7500 A 75 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    7.5 kA 50 % x Icu at 220...240 V AC 50 Hz conforming to EN/IEC 60947-2
    rated breaking and making capacity
    Idm 6000 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    limitation class
    1 conforming to EN/IEC 61009-2-1
    [Ui] rated insulation voltage
    500 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    surge current
    250 A
    contact position indicator
    No
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top or bottom: YES
    Bottom: biconnect
    9 mm pitches
    6
    height
    86 mm
    width
    54 mm
    depth
    78 mm
    net weight
    334 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Tunnel type terminal top or bottom 1…35 mm² rigid
    Tunnel type terminal top or bottom 1…25 mm² flexible
    Tunnel type terminal top or bottom 1…25 mm² flexible with ferrule
    wire stripping length
    12 mm for top or bottom connection
    tightening torque
    2 N.m
    earth-leakage protection
    Integrated
    Environment
    standards
    EN/IEC 60947-2
    EN/IEC 61009-2-1
    IP degree of protection
    IP40 (distribution enclosure) conforming to IEC 60529
    IP20 conforming to IEC 60529
    overvoltage category
    III conforming to IEC 60364
    electromagnetic compatibility
    8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…40 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English9
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 156.5 KB
    Date 9/15/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9D17325 : Acti9 iC60 RCBO - 3P - 25 A - C Curve - 10000A/15kA - 30 mA - A type
    Description
    Acti9 iC60 RCBO - 3P - 25 A - C Curve - 10000A/15kA - 30 mA - A type
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Acti9 iC60 RCBO - 3P - 25 A - C Curve - 10000A/15kA - 30 mA - A type
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 176.6 KB
    Date 7/2/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9D17325 : Acti9 iC60 RCBO - 3P - 25 A - C Curve - 10000A/15kA - 30 mA - A type
    Description
    Acti9 iC60 RCBO - 3P - 25 A - C Curve - 10000A/15kA - 30 mA - A type
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Acti9 iC60 RCBO - 3P - 25 A - C Curve - 10000A/15kA - 30 mA - A type
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.2 MB
    Date 6/10/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    RCBO iC60 (Version 2.0)
    Description
    RCBO iC60
    prp.document.label.format pdf
    Size 3.7 MB
    Date 5/13/19
    Description
    RCBO iC60
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9D17325 : Acti9 iC60 RCBO - 3P - 25 A - C Curve - 10000A/15kA - 30 mA - A type
    Description
    Acti9 iC60 RCBO - 3P - 25 A - C Curve - 10000A/15kA - 30 mA - A type
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Acti9 iC60 RCBO - 3P - 25 A - C Curve - 10000A/15kA - 30 mA - A type
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.