Welcome to the Schneider Electric corporate Website

Select your location

View all   Acti9 iDPN Vigi
Schneider Electric A9D48620 Image

A9D48620

Green premium brand logo
Schneider Electric A9D48620 Image
A9D48620
Green premium brand logo

Acti 9 iDPN H Vigi - RCBO - 1P+N - 20A - C Curve - 10000A - 300mA - type A-SI

Show more characteristics
The maximum number of products that can be compared is 4

A9D48620 is replaced by:
Product
Qty
A9DF8620
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 31 December 2020
1
  • Main
    range
    Acti 9
    product name
    Acti 9 iDPN Vigi
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    device short name
    IDPN H Vigi
    device application
    Distribution
    poles description
    1P + N
    number of protected poles
    1
    neutral position
    Left
    [In] rated current
    20 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A-SI
    breaking capacity
    10000 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    220...240 V AC 50 Hz
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage independent
    [Ics] rated service breaking capacity
    7500 A 75 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    rated breaking and making capacity
    Idm 10000 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    limitation class
    3 conforming to EN/IEC 61009-2-1
    [Ui] rated insulation voltage
    400 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top or bottom: YES
    9 mm pitches
    4
    height
    85 mm
    width
    36 mm
    depth
    73 mm
    net weight
    125 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Single terminal top or bottom 1…16 mm² rigid
    Single terminal top or bottom 1…10 mm² flexible
    Single terminal top or bottom 1…10 mm² flexible with ferrule
    wire stripping length
    15 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Integrated
    Environment
    standards
    EN/IEC 61009-2-1
    product certifications
    VDE
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3
    overvoltage category
    III conforming to IEC 60364
    electromagnetic compatibility
    8/20 µs impulse withstand, 3000 A conforming to EN/IEC 61009-2-1
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • German4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9D48620: Acti 9 iDPN H Vigi - RCBO - 1P+N - 20A - C Curve - 10000A - 300mA - type A-SI (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for A9D48620: Acti 9 iDPN H Vigi - RCBO - 1P+N - 20A - C Curve - 10000A - 300mA - type A-SI (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 832.1 KB
    Date 2/7/12
    Files in document
    prp.document.label.format zip
    Size 4.3 MB
    Date 2/7/12
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 808.2 KB
    Date 5/21/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9D48620 : Acti 9 iDPN H Vigi - RCBO - 1P+N - 20A - C Curve - 10000A - 300mA - type A-SI
    Description
    Acti 9 iDPN H Vigi - RCBO - 1P+N - 20A - C Curve - 10000A - 300mA - type A-SI
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Acti 9 iDPN H Vigi - RCBO - 1P+N - 20A - C Curve - 10000A - 300mA - type A-SI
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 115.4 KB
    Date 7/2/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9D48620 : Acti 9 iDPN H Vigi - RCBO - 1P+N - 20A - C Curve - 10000A - 300mA - type A-SI
    Description
    Acti 9 iDPN H Vigi - RCBO - 1P+N - 20A - C Curve - 10000A - 300mA - type A-SI
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Acti 9 iDPN H Vigi - RCBO - 1P+N - 20A - C Curve - 10000A - 300mA - type A-SI
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9D48620 : Acti 9 iDPN H Vigi - RCBO - 1P+N - 20A - C Curve - 10000A - 300mA - type A-SI
    Description
    Acti 9 iDPN H Vigi - RCBO - 1P+N - 20A - C Curve - 10000A - 300mA - type A-SI
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Acti 9 iDPN H Vigi - RCBO - 1P+N - 20A - C Curve - 10000A - 300mA - type A-SI
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.