Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti9 iCV40
Schneider Electric A9DH3606 Image

A9DH3606

Green premium brand logo
Schneider Electric A9DH3606 Image
A9DH3606
Green premium brand logo

residual current breaker with overcurrent protection (RCBO), Acti9 iCV40, 1P+N, 6 A, B Curve, 6000 A, 30 mA, AC type

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti9
    product name
    Acti9 iCV40
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    device short name
    ICV40N
    device application
    Distribution
    poles description
    1P + N
    number of protected poles
    1
    neutral position
    Left
    [In] rated current
    6 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    breaking capacity
    6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 61009-2-1
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    quality labels
    EAC
    VDE
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    magnetic tripping limit
    3...5 x In
    residual current tripping technology
    Voltage independent
    [Ics] rated service breaking capacity
    6000 A 100 % x Icn at 230 V AC 50/60 Hz conforming to EN/IEC 61009-2-1
    rated breaking and making capacity
    Idm 6000 A at 230 V AC 50/60 Hz conforming to EN 61009-2-1
    Idm 500 A at 230 V AC 50/60 Hz conforming to IEC 61009-2-1
    limitation class
    3 conforming to EN/IEC 61009-2-1
    [Ui] rated insulation voltage
    400 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Fault indication
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top or bottom: tooth
    9 mm pitches
    4
    height
    85 mm
    width
    36 mm
    depth
    73 mm
    net weight
    210 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    locking options description
    Sealable
    Padlocking device
    connections - terminals
    Tunnel type terminals top or bottom 1…16 mm² rigid
    Tunnel type terminals top or bottom 1…10 mm² flexible
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Integrated
    Environment
    standards
    EN/IEC 61009-2-1
    product certifications
    CE
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3
    overvoltage category
    III conforming to IEC 60364
    electromagnetic compatibility
    8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Package 1 Weight
    0.210 kg
    Package 1 Height
    0.400 dm
    Package 1 width
    0.820 dm
    Package 1 Length
    1.000 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English9
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 447 KB
    Date 7/17/19
    prp.document.label.format pdf
    Size 1,003.2 KB
    Date 5/21/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9DH3606 : residual current breaker with overcurrent protection (RCBO), Acti9 iCV40, 1P+N, 6 A, B Curve, 6000 A, 30 mA, AC type
    Description
    residual current breaker with overcurrent protection (RCBO), Acti9 iCV40, 1P+N, 6 A, B Curve, 6000 A, 30 mA, AC type
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    residual current breaker with overcurrent protection (RCBO), Acti9 iCV40, 1P+N, 6 A, B Curve, 6000 A, 30 mA, AC type
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.5 KB
    Date 7/2/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9DH3606 : residual current breaker with overcurrent protection (RCBO), Acti9 iCV40, 1P+N, 6 A, B Curve, 6000 A, 30 mA, AC type
    Description
    residual current breaker with overcurrent protection (RCBO), Acti9 iCV40, 1P+N, 6 A, B Curve, 6000 A, 30 mA, AC type
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    residual current breaker with overcurrent protection (RCBO), Acti9 iCV40, 1P+N, 6 A, B Curve, 6000 A, 30 mA, AC type
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.7 KB
    Date 11/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.