Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iPB
Schneider Electric A9E18037 Image

A9E18037

Green premium brand logo
Schneider Electric A9E18037 Image
A9E18037
Green premium brand logo

Acti9 iPB 1NC single push button grey - indicator light red 110-230Vac

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPB
    product or component type
    Push-button
    device short name
    IPB
    standards
    IEC 60947-5-1
    IEC 60669-1
    Complementary
    contacts type and composition
    1 NC
    [Ie] rated operational current
    20 A
    [Ue] rated operational voltage
    250 V AC
    control type
    1 push-button grey
    local signalling
    LED indicator red, service life 100000 h of constant lighting efficiency (consumption 0.3 W)
    signalling circuit voltage
    AC: 110...230 V 50/60 Hz
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    Upside: Clario
    Upside: Librio
    Upside: ProDis
    9 mm pitches
    2
    height
    82 mm
    width
    18 mm
    depth
    71.5 mm
    colour
    White
    electrical durability
    AC-22: 30000 cycles AC 50/60 Hz
    connections - terminals
    Staggered tunnel terminal1 cable(s) 0.5 mm² rigid
    Staggered tunnel terminal1 cable(s) 0.5 mm² flexible
    Staggered tunnel terminal1 cable(s) 0.5 mm² flexible with ferrule
    Staggered tunnel terminal2 cable(s) 2.5 mm² rigid
    Staggered tunnel terminal2 cable(s) 2.5 mm² flexible
    Staggered tunnel terminal2 cable(s) 2.5 mm² flexible with ferrule
    wire stripping length
    9 mm
    tightening torque
    1 N.m
    Environment
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    BP AND SIGNAL LAMP (Version 1.0)
    Files in document
    stp
    377.3 KB
    zip
    397.9 KB
    Size zip
    Size 775.2 KB
    Date 7/18/13
    Files in document
    stp
    377.3 KB
    zip
    397.9 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 106.6 KB
    Date 7/10/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti9 iPB 1NC single push button grey - indicator light red 110-230Vac
    Description
    Acti9 iPB 1NC single push button grey - indicator light red 110-230Vac
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Acti9 iPB 1NC single push button grey - indicator light red 110-230Vac
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - PUSHBUTTON (Version 2.0)
    Description
    PEP - PUSHBUTTON
    Size pdf
    Size 424 KB
    Date 12/12/17
    Description
    PEP - PUSHBUTTON
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti9 iPB 1NC single push button grey - indicator light red 110-230Vac
    Description
    Acti9 iPB 1NC single push button grey - indicator light red 110-230Vac
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Acti9 iPB 1NC single push button grey - indicator light red 110-230Vac
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti9 iPB 1NC single push button grey - indicator light red 110-230Vac
    Description
    Acti9 iPB 1NC single push button grey - indicator light red 110-230Vac
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Acti9 iPB 1NC single push button grey - indicator light red 110-230Vac
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /