Welcome to the Schneider Electric corporate Website

Select your location

View all   Acti9 iSSW
Schneider Electric A9E18071 Image

A9E18071

Schneider Electric A9E18071 Image
A9E18071

linear switch - iSSW - 2 C/O - 20A - 250 V AC - 2 positions

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iSSW
    product or component type
    Linear switch
    device short name
    ISSW
    device application
    Electrical circuit control
    contacts type and composition
    2 C/O
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    standards
    IEC 60669-1
    IEC 60947-5-1
    Complementary
    [Ie] rated operational current
    20 A
    control type
    Toggle 2 positions
    marking
    0 - 1
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    82 mm
    width
    36 mm
    depth
    75 mm
    colour
    White
    electrical durability
    AC-22: 30000 cycles cos Phi = 0.8
    connections - terminals
    Staggered tunnel terminal (downside) 2 cable(s) 0.5…2.5 mm² flexible
    Staggered tunnel terminal (downside) 2 cable(s) 0.5…2.5 mm² rigid without cable end
    wire stripping length
    9 mm
    tightening torque
    1 N.m
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    tropicalisation
    2
    pollution degree
    3
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACTI9 ISSW (Version 1.0)
    Files in document
    zip
    598.2 KB
    prp.document.label.format zip
    Size 1.3 MB
    Date 7/9/13
    Files in document
    zip
    598.2 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9E18071 : linear switch - iSSW - 2 C/O - 20A - 250 V AC - 2 positions
    Description
    linear switch - iSSW - 2 C/O - 20A - 250 V AC - 2 positions
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    linear switch - iSSW - 2 C/O - 20A - 250 V AC - 2 positions
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 100.5 KB
    Date 7/10/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9E18071 : linear switch - iSSW - 2 C/O - 20A - 250 V AC - 2 positions
    Description
    linear switch - iSSW - 2 C/O - 20A - 250 V AC - 2 positions
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    linear switch - iSSW - 2 C/O - 20A - 250 V AC - 2 positions
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9E18071 : linear switch - iSSW - 2 C/O - 20A - 250 V AC - 2 positions
    Description
    linear switch - iSSW - 2 C/O - 20A - 250 V AC - 2 positions
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    linear switch - iSSW - 2 C/O - 20A - 250 V AC - 2 positions
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /