Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iC60 L-MA
Schneider Electric A9F90225 Image

A9F90225

Green premium brand logo
Schneider Electric A9F90225 Image
A9F90225
Green premium brand logo

iC60L - miniature circuit breaker - 2P - 25A - MA curve

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Motor
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60L
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    25 A
    network type
    AC
    trip unit technology
    Magnetic
    curve code
    MA
    breaking capacity
    10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
    15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    utilisation category
    Category A conforming to EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    standards
    EN 60947-2
    IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    12 x In +/- 20 %
    [Ics] rated service breaking capacity
    15 kA 50 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
    7.5 kA 50 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz
    5 kA 50 % conforming to EN 60947-2 - 440 V AC 50/60 Hz
    15 kA 50 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
    7.5 kA 50 % conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz
    5 kA 50 % conforming to IEC 60947-2 - 440 V AC 50/60 Hz
    limitation class
    3 conforming to EN 60898-1
    3 conforming to IEC 60898-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN 60947-2
    500 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-2
    6 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top or bottom: YES
    9 mm pitches
    4
    height
    85 mm
    width
    36 mm
    depth
    78.5 mm
    net weight
    0.25 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal (top or bottom) 1…25 mm² rigid
    Single terminal (top or bottom) 1…16 mm² flexible
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Separate block
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IP20 conforming to EN 60529
    pollution degree
    3 conforming to EN 60947-2
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACTI9 IC60 2P
    Files in document
    Size zip
    Size 856.1 KB
    Date 2/28/12
    Files in document
    CAD file (on TraceParts) for A9F90225: iC60L - miniature circuit breaker - 2P - 25A - MA curve (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for A9F90225: iC60L - miniature circuit breaker - 2P - 25A - MA curve (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 208.5 KB
    Date 4/7/11
    Size pdf
    Size 523.6 KB
    Date 4/7/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    iC60L - miniature circuit breaker - 2P - 25A - MA curve
    Description
    iC60L - miniature circuit breaker - 2P - 25A - MA curve
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    iC60L - miniature circuit breaker - 2P - 25A - MA curve
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 303.4 KB
    Date 9/2/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    iC60L - miniature circuit breaker - 2P - 25A - MA curve
    Description
    iC60L - miniature circuit breaker - 2P - 25A - MA curve
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    iC60L - miniature circuit breaker - 2P - 25A - MA curve
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    iC60L - miniature circuit breaker - 2P - 25A - MA curve
    Description
    iC60L - miniature circuit breaker - 2P - 25A - MA curve
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    iC60L - miniature circuit breaker - 2P - 25A - MA curve
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /