Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iDPN N Arc
Schneider Electric A9FDB7610 Image

A9FDB7610

Green premium brand logo
Schneider Electric A9FDB7610 Image
A9FDB7610
Green premium brand logo

Acti 9 - iDPN N Arc - 1P+N 10A B 6000A - Arc fault detection circuit breaker

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 iDPN N Arc
    product or component type
    Arc fault detection circuit breaker
    product specific application
    Fire prevention by arc detection
    standards
    IEC 60898-1
    EN/IEC 62606
    device short name
    IDPN N Arc
    poles description
    1P + N
    [In] rated current
    10 A at 30 °C
    curve code
    B
    breaking capacity
    6000 A Icn at 230 V AC 50 Hz conforming to EN/IEC 60898
    network type
    AC
    neutral position
    Left
    trip unit technology
    Thermal-magnetic
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz conforming to IEC 62606
    230 V AC 50 Hz conforming to EN/IEC 60898-1
    device location in system
    Outgoer
    magnetic tripping limit
    3...5 x In
    limitation class
    3 conforming to IEC 60898-1
    threshold tripping voltage
    400 V 200 ms
    [Ui] rated insulation voltage
    400 V AC
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60898-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles 230 V AC 50 Hz conforming to EN 60898
    overvoltage category
    III
    cable entry
    Top
    connections - terminals
    Tunnel type terminal for 1 cable(s) 10 mm² flexible
    Tunnel type terminal for 2 cable(s) 2.5 mm² flexible
    Tunnel type terminal for 1 cable(s) 16 mm² rigid
    Tunnel type terminal for 2 cable(s) 2.5 mm² rigid
    wire stripping length
    14 mm
    tightening torque
    2 N.m
    comb busbar and distribution block compatibility
    ProDis
    Librio
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    72 mm
    net weight
    190 g
    Environment
    heat dissipation
    2.6 W at 230 V - 10 A
    IP degree of protection
    IP20
    pollution degree
    2
    tropicalisation
    Severity B conforming to IEC 60068-2-30 for 28 d
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    product certifications
    VDE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese2
    • Czech2
    • Dutch2
    • Finnish2
    • French4
    • German2
    • Hungarian2
    • Italian2
    • Norwegian2
    • Polish2
    • Romanian2
    • Russian2
    • Slovak2
    • Spanish2
    • Swedish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.4 MB
    Date 11/24/15
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 629.8 KB
    Date 4/27/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 9/17/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 175.8 KB
    Date 7/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti 9 - iDPN N Arc - 1P+N 10A B 6000A - Arc fault detection circuit breaker
    Description
    Acti 9 - iDPN N Arc - 1P+N 10A B 6000A - Arc fault detection circuit breaker
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Acti 9 - iDPN N Arc - 1P+N 10A B 6000A - Arc fault detection circuit breaker
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti 9 - iDPN N Arc - 1P+N 10A B 6000A - Arc fault detection circuit breaker
    Description
    Acti 9 - iDPN N Arc - 1P+N 10A B 6000A - Arc fault detection circuit breaker
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Acti 9 - iDPN N Arc - 1P+N 10A B 6000A - Arc fault detection circuit breaker
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Acti 9 - iDPN N Arc - 1P+N 10A B 6000A - Arc fault detection circuit breaker
    Description
    Acti 9 - iDPN N Arc - 1P+N 10A B 6000A - Arc fault detection circuit breaker
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Acti 9 - iDPN N Arc - 1P+N 10A B 6000A - Arc fault detection circuit breaker
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /