Welcome to the Schneider Electric corporate Website

Select your location

View all   Acti9 iARC
Schneider Electric A9FDD225 Image

A9FDD225

Green premium brand logo
Schneider Electric A9FDD225 Image
A9FDD225
Green premium brand logo

Arc fault detection device , Acti 9 iARC, 1P+N, 25A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product or component type
    Arc fault detection device
    product specific application
    Fire prevention by arc detection
    product name
    Acti 9 iARC
    device short name
    IARC
    poles description
    1P + N
    neutral position
    Left
    network type
    AC
    rated breaking and making capacity
    Im = 500 A
    rated conditional short-circuit current
    Upstream MCB 25A: Inc 10 kA
    Upstream RCBO 25A: Inc 10 kA
    Complementary
    maximum [In] rated current
    25 A
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz conforming to IEC 62606
    [Ui] rated insulation voltage
    400 V AC
    threshold tripping voltage
    400 V for 200 ms
    [Uimp] rated impulse withstand voltage
    4 kV
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles 230 V AC 50 Hz 20 A
    connections - terminals
    Tunnel type terminal1 cable(s) 1…10 mm² flexible
    Tunnel type terminal2 cable(s) 1…2.5 mm² flexible
    Tunnel type terminal1 cable(s) 1…16 mm² rigid
    Tunnel type terminal2 cable(s) 1…2.5 mm² rigid
    power connection
    Upside
    wire stripping length
    14 mm
    tightening torque
    2 N.m
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    72 mm
    net weight
    198 g
    Environment
    IP degree of protection
    IP20
    pollution degree
    2
    overvoltage category
    III
    tropicalisation
    Severity B conforming to IEC 60068-2-30 for 28 d
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    standards
    EN/IEC 62606
    GB/T 31143
    product certifications
    VDE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese2
    • Czech2
    • Dutch2
    • Finnish2
    • French3
    • German2
    • Hungarian2
    • Italian2
    • Norwegian2
    • Polish2
    • Romanian2
    • Russian2
    • Slovak2
    • Spanish2
    • Swedish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Arc fault detection device
    Files in document
    prp.document.label.format zip
    Size 1.3 MB
    Date 11/27/12
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 736.2 KB
    Date 6/18/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9FDD225 : Arc fault detection device , Acti 9 iARC, 1P+N, 25A
    Description
    Arc fault detection device , Acti 9 iARC, 1P+N, 25A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Arc fault detection device , Acti 9 iARC, 1P+N, 25A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 210 KB
    Date 7/5/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Arc fault detection circuit breaker (Version 2.0)
    Description
    Arc fault detection circuit breaker
    prp.document.label.format pdf
    Size 229.2 KB
    Date 12/19/19
    Description
    Arc fault detection circuit breaker
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9FDD225 : Arc fault detection device , Acti 9 iARC, 1P+N, 25A
    Description
    Arc fault detection device , Acti 9 iARC, 1P+N, 25A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Arc fault detection device , Acti 9 iARC, 1P+N, 25A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9FDD225 : Arc fault detection device , Acti 9 iARC, 1P+N, 25A
    Description
    Arc fault detection device , Acti 9 iARC, 1P+N, 25A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Arc fault detection device , Acti 9 iARC, 1P+N, 25A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.