Welcome to the Schneider Electric corporate Website

Select your location

View all   Acti9 iPF K
Schneider Electric A9L15581 Image
Discontinued

A9L15581

Green premium brand logo
Schneider Electric A9L15581 Image
Discontinued
A9L15581
Green premium brand logo

iPF65 modular surge arrester - 3 poles - 340V

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPF
    product or component type
    Surge arrester
    device short name
    IPF
    device application
    Distribution
    poles description
    3P
    remote signalling
    Without
    surge arrester type
    Electrical distribution network
    earthing system
    TN-C
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230 V AC (+/- 10 %) at 50/60 Hz
    400 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 20 kA (L/PE)
    Common mode: 20 kA (N/PE)
    [Imax] maximum discharge current
    Common mode: 65 kA L/PE
    [Uc] maximum continuous operating voltage
    Common mode: 340 V L/PE
    Common mode: 340 V N/PE
    maximum [Up] voltage protection level
    Common mode <1.5 kV type 2 L/PE
    [I total] discharge current
    195 kA
    disconnector device type
    Associated circuit breaker iC60N 50 A curve C - Icu 10 kA
    Associated circuit breaker iC60H 50 A curve C - Icu 15 kA
    Associated circuit breaker NG125N 50 A curve C - Icu 25 kA
    Associated circuit breaker NG125H 50 A curve C - Icu 36 kA
    Associated circuit breaker NG125L 50 A curve C - Icu 50 kA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    81.4 mm
    width
    72 mm
    depth
    69 mm
    colour
    White (RAL 9003)
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal (downside) 2.5…35 mm²
    Tunnel type terminal (upside) 2.5…35 mm²
    tightening torque
    2.5 N.m
    Environment
    standards
    EN 61643-11
    IEC 61643-11
    product certifications
    CE
    quality labels
    NF
    OVE
    KEMA-KEUR
    IP degree of protection
    IP40 on front face: conforming to IEC 60529
    IP20 on terminal: conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5…90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 9/8/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9L15581 : iPF65 modular surge arrester - 3 poles - 340V
    Description
    iPF65 modular surge arrester - 3 poles - 340V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    iPF65 modular surge arrester - 3 poles - 340V
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 227.7 KB
    Date 12/13/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9L15581 : iPF65 modular surge arrester - 3 poles - 340V
    Description
    iPF65 modular surge arrester - 3 poles - 340V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    iPF65 modular surge arrester - 3 poles - 340V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 374.7 KB
    Date 6/18/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9L15581 : iPF65 modular surge arrester - 3 poles - 340V
    Description
    iPF65 modular surge arrester - 3 poles - 340V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    iPF65 modular surge arrester - 3 poles - 340V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /