Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti9 iPRD
Schneider Electric A9L16557 Image
Discontinued

A9L16557

Schneider Electric A9L16557 Image
Discontinued
A9L16557

iPRD65r modular surge arrester - 1 pole + N - 340V - with remote transfer

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

A9L16557 is replaced by:
Product
Qty
A9L65501
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 22 November 2017
1
  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    IPRD
    device application
    Distribution
    poles description
    1P + N
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    TN-S
    TT
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV + GDT
    [Ue] rated operational voltage
    230 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 20 kA (L/PE)
    Common mode: 20 kA (N/PE)
    Differential mode: 20 kA (L/N)
    [Imax] maximum discharge current
    Common mode: 65 kA L/PE
    Common mode: 65 kA N/PE
    Differential mode: 65 kA L/N
    [Uc] maximum continuous operating voltage
    Common mode: 340 V L/PE
    Common mode: 260 V N/PE
    Differential mode: 340 V L/N
    maximum [Up] voltage protection level
    Common mode <1.5 kV type 2 N/PE
    Differential mode <1.5 kV type 2 L/N
    disconnector device type
    Associated circuit breaker iC60N 50 A curve C - Icu 10 kA
    Associated circuit breaker iC60H 50 A curve C - Icu 15 kA
    Associated circuit breaker NG125N 50 A curve C - Icu 25 kA
    Associated circuit breaker NG125H 50 A curve C - Icu 36 kA
    Associated circuit breaker NG125L 50 A curve C - Icu 50 kA
    signalling circuit voltage
    0.25 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    69 mm
    colour
    White (RAL 9003)
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal (downside) 2.5…35 mm²
    Tunnel type terminal (upside) 2.5…35 mm²
    tightening torque
    2.5 N.m
    Environment
    standards
    EN 61643-11
    IEC 61643-11
    product certifications
    CE
    IP degree of protection
    IP40 on front face: conforming to IEC 60529
    IP20 built-in: conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5…90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Package 1 Weight
    0.260 kg
    Package 1 Height
    0.450 dm
    Package 1 width
    0.750 dm
    Package 1 Length
    0.900 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Danish2
    • Dutch2
    • Finnish2
    • French2
    • German2
    • Italian2
    • Norwegian2
    • Portuguese2
    • Russian2
    • Spanish2
    • Swedish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    IPRD KA 340V 1P N WITH REPORT SUR (Version 1.0)
    Files in document
    stp
    457.2 KB
    zip
    302.5 KB
    prp.document.label.format zip
    Size 759.7 KB
    Date 7/19/13
    Files in document
    stp
    457.2 KB
    zip
    302.5 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 11/1/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.