Welcome to the Schneider Electric corporate Website

Select your location

View all   Acti9 iPRD-DC-PV
Schneider Electric A9L16690 Image
Discontinued

A9L16690

Schneider Electric A9L16690 Image
Discontinued
A9L16690

cartridge C neutral PV for surge arrester iPRD-DC

Show more characteristics
A9L16690 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Cartridge
    device short name
    C neutral PV
    surge arrester type
    Electrical distribution network
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    GDT
    [Ue] rated operational voltage
    600 V DC
    nominal discharge current
    20 kA
    maximum discharge current
    65 kA
    [Uc] maximum continuous operating voltage
    260 V
    maximum [Up] voltage protection level
    <1.4 kV type 2
    local signalling
    White/red flag
    mounting mode
    Plug-in
    mounting support
    Into SPD module
    9 mm pitches
    2
    height
    50 mm
    width
    18 mm
    depth
    60 mm
    colour
    White (RAL 9003)
    material
    PBT (polybutylene terephthalate)
    response time
    < 25 ns
    Environment
    standards
    EN 61643-11
    IEC 61643-1
    IP degree of protection
    IP20 front face:
    relative humidity
    5…90 %
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Danish2
    • Dutch2
    • Finnish2
    • French2
    • German2
    • Italian2
    • Norwegian2
    • Portuguese2
    • Russian2
    • Spanish2
    • Swedish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 11/27/14
    prp.document.label.format pdf
    Size 441.1 KB
    Date 2/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /