Welcome to the Schneider Electric corporate Website

Select your location

View all   Acti9 iPRD-DC-PV
Schneider Electric A9L40271 Image

A9L40271

Green premium brand logo
Schneider Electric A9L40271 Image
A9L40271
Green premium brand logo

iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPRD PV-DC
    device short name
    IPRD PV-DC
    product or component type
    Surge arrester with pluggable cartridge
    poles description
    2P
    output type
    Contact (volt-free)
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    800 V +/- 10 % DC
    [In] nominal discharge current
    15 kA
    [Imax] maximum discharge current
    40 kA
    [Ucpv] maximum continuous operating voltage
    Differential mode: 800 V L+/L-
    Common mode: 800 V L+/PE
    Common mode: 800 V L-/PE
    maximum [Up] voltage protection level
    Differential mode <3 kV type 2 L+/L-
    Common mode <3 kV type 2 L+/PE
    Common mode <3 kV type 2 L-/PE
    disconnector device type
    Integrated disconnector
    local signalling
    White/red flag
    signalling circuit voltage
    AC: 250 V 50/60 Hz
    signalling output current
    0.25 A
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    6
    height
    85 mm
    width
    54 mm
    depth
    69 mm
    net weight
    400 g
    colour
    White (RAL 9003)
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal 2.5…25 mm² rigid
    Tunnel type terminal 2.5…16 mm² flexible
    Tunnel type terminal 2.5…16 mm² flexible stranded
    wire stripping length
    14 mm
    tightening torque
    3.5 N.m
    Environment
    standards
    EN 50539-11:2013
    UTE C 61740-51
    product certifications
    CE
    IP degree of protection
    IP40 on front face:
    IP20 on terminal:
    IK degree of protection
    IK03
    relative humidity
    5…95 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9L40271: iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for A9L40271: iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 761.1 KB
    Date 1/13/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 236.3 KB
    Date 11/21/13
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 11/27/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9L40271 : iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
    Description
    iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 170.4 KB
    Date 7/5/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 146.4 KB
    Date 11/16/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9L40271 : iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
    Description
    iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 132.5 KB
    Date 11/16/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9L40271 : iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
    Description
    iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.