Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti9 iPRD
Schneider Electric A9L40421 Image

A9L40421

Schneider Electric A9L40421 Image
A9L40421

iPRD40r modular surge arrester - 4P - IT - 460V - with remote transfert

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    IPRD40r
    device application
    Distribution
    poles description
    4P
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    IT
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230/400 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 15 kA (L/PE)
    Common mode: 15 kA (N/PE)
    [Imax] maximum discharge current
    Common mode: 40 kA L/PE
    Common mode: 40 kA N/PE
    [Uc] maximum continuous operating voltage
    Common mode: 460 V L/PE
    maximum [Up] voltage protection level
    Common mode <2.2 kV type 2 L/PE
    Common mode <2.2 kV type 2 N/PE
    [Ut] temporary overvoltage
    337 V L/N 5 s withstand
    1455 V L/PE 200 ms safe failure mode
    1455 V N/PE 200 ms safe failure mode
    disconnector device type
    Associated circuit breaker iC60L 20 A curve C - Icu 25 kA
    Associated fuse gG 63 A - Icu 15 kA
    Associated fuse gG 80 A - Icu 50 kA
    [Isccr] short-circuit current rating
    50 kA
    [Isccr] short-circuit current rating : double fault
    5 kA 415 V Ph/Ph
    signalling circuit voltage
    0.25 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    85 mm
    width
    72 mm
    depth
    69 mm
    net weight
    450 g
    colour
    White (RAL 9003)
    response time
    <= 25 ns
    [Ipe] Ground residual current
    0.6 mA
    connections - terminals
    Tunnel type terminal (top or bottom) 2.5…25 mm² rigid
    Tunnel type terminal (top or bottom) 4…16 mm² flexible
    Tunnel type terminal (top or bottom) 4…16 mm² flexible with ferrule
    wire stripping length
    14 mm
    tightening torque
    3.5 N.m
    Environment
    standards
    EN 61643-11:2012
    IEC 61643-11:2011
    product certifications
    CE
    IP degree of protection
    IP40 on front face: conforming to IEC 60529
    IP20 built-in: conforming to IEC 60529
    relative humidity
    5…95 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Package 1 Weight
    0.450 kg
    Package 1 Height
    0.700 dm
    Package 1 width
    0.720 dm
    Package 1 Length
    0.900 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 918.6 KB
    Date 1/13/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 164.2 KB
    Date 10/6/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.8 MB
    Date 4/18/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9L40421 : A9L40421_ROHS_CHINA_DECLARATION
    Description
    A9L40421_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    A9L40421_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 235.6 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9L40421 : A9L40421_ROHS_DECLARATION
    Description
    A9L40421_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    A9L40421_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9L40421 : A9L40421_REACH_DECLARATION
    Description
    A9L40421_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    A9L40421_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.