Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti 9 iME
Schneider Electric A9M17065 Image
Discontinued

A9M17065

Schneider Electric A9M17065 Image
Discontinued
A9M17065

modular single phase power meter iME1 - 230V - 0..63A

Show more characteristics
A9M17065 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti 9
    range of product
    IME1
    device short name
    IME1
    product or component type
    Active energy hour meter
    Complementary
    poles description
    1P + N
    type of measurement
    Active power
    device application
    Sub billing
    accuracy class
    Class 1 active energy conforming to IEC 62053-21
    input type
    Direct input
    [In] rated current
    63 A
    rated voltage
    230 V +/- 20 %
    network frequency
    60 Hz
    50 Hz
    technology type
    Electronic
    display type
    LCD display
    sampling rate
    32 samples/cycle
    display digits
    5
    maximum value measured
    999.99 MWh
    communication port support
    -
    local signalling
    Yellow indicator light: metering and activity
    power consumption in VA
    2.5 VA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    connections - terminals
    Tunnel type terminals 1 cable(s) 16 mm² bottom for power circuit
    tightening torque
    Power circuit: 1.5 N.m
    standards
    IEC 62053-21
    IEC 61557-12
    Environment
    IP degree of protection
    IP50 conforming to IEC 60529
    IK degree of protection
    IK05
    colour
    White
    9 mm pitches
    4
    width
    36 mm
    height
    81 mm
    depth
    65 mm
    net weight
    0.135 kg
    Packing Units
    Package 1 Weight
    0.175 kg
    Package 1 Height
    0.450 dm
    Package 1 width
    0.780 dm
    Package 1 Length
    0.920 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 14.7 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    PLSED310020EN Vigilohm Catalog (Web) (Version 2.0)
    Description
    Vigilohm Catalog English Web Version
    prp.document.label.format pdf
    Size 9.8 MB
    Date 3/28/19
    Description
    Vigilohm Catalog English Web Version
    prp.document.label.format pdf
    Size 17.2 MB
    Date 12/12/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    ENERGY COUNTER (Version 1.0)
    Files in document
    stp
    405.2 KB
    zip
    220.6 KB
    prp.document.label.format zip
    Size 625.8 KB
    Date 7/10/13
    Files in document
    stp
    405.2 KB
    zip
    220.6 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU Declaration of Conformity (Version 1.0)
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 639.5 KB
    Date 5/6/16
    Description
    EU Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 66.9 KB
    Date 1/30/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9M17065 : modular single phase power meter iME1 - 230V - 0..63A
    Description
    modular single phase power meter iME1 - 230V - 0..63A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    modular single phase power meter iME1 - 230V - 0..63A
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 347 KB
    Date 5/29/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.