Welcome to the Schneider Electric corporate Website

Select your location

View all   Acti 9 iEM3000
Schneider Electric A9MEM3565 Image

A9MEM3565

Schneider Electric A9MEM3565 Image
A9MEM3565

iEM3555 energy meter - BACnet - 1 DI - 1 DO - multi-tariff - Rogowski coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti 9
    range of product
    Acti 9 iEM3000
    device short name
    IEM3565
    product or component type
    Energy meter
    Complementary
    poles description
    1P + N
    3P + N
    3P
    type of measurement
    Active and reactive energy
    Active and reactive power
    Current
    Voltage
    metering type
    Active, reactive, apparent energy (signed, four quadrant)
    device application
    Sub billing
    Partial meter
    Multi-tariff
    accuracy class
    Class 0.5S active energy conforming to IEC 62053-22
    Class 0.5S active energy conforming to ANSI C12.20
    input type
    Rogowski coil 50...5000 A
    rated voltage
    100…277 V +/- 20 %
    173…480 V +/- 20 %
    network frequency
    50 Hz
    60 Hz
    technology type
    Electronic
    display type
    LCD display
    sampling rate
    32 samples/cycle
    measurement current
    50…5000 A
    maximum value measured
    99999999.9 kWh
    99999999 MWh
    tariff input
    Tariff (4)
    communication port protocol
    BACnet at 9.6, 19.2, 38.4, 57.6, 76.8 kbauds
    communication port support
    Screw terminal block: RS485
    local signalling
    Green indicator light: power ON
    Yellow flashing LED: accuracy checking
    alarm: overload
    number of inputs
    1 digital 0...5 V/11...40 V 24 V DC
    number of outputs
    1 digital (static)
    output voltage
    5...40 V DC@50 mA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    connections - terminals
    Current circuit: screw terminals 6 mm² cable(s)
    Voltage circuit: screw terminals 2.5 mm² cable(s)
    Input/output circuit: screw terminals 1.5 mm² cable(s)
    Communication: screw terminals 2.5 mm² cable(s)
    tightening torque
    Input/output circuit: 0.5 N.m Philips screwdriver
    Voltage circuit: 0.5 N.m Philips screwdriver
    Current circuit: 0.8 N.m pozidriv screwdriver
    Communication: 0.5 N.m Philips screwdriver
    wire stripping length
    Input/output circuit: 6 mm
    Voltage circuit: 8 mm
    Current circuit: 8 mm
    Communication: 7 mm
    standards
    IEC 61557-12
    IEC 61036
    UL 61010-1
    IEC 61010
    IEC 62053-21
    IEC 62053-23
    product certifications
    CE conforming to IEC 61010 (safety)
    CE conforming to EN 61557-12 (power monitor)
    CE conforming to IEC 61326-1 (EMC)
    CULus conforming to UL 61010 (safety)
    CULus conforming to ANSI C12.20 (sub-meter)
    EAC (sub-meter)
    RCM conforming to NMI M 6-1 (sub-meter)
    UL
    Environment
    IP degree of protection
    IP40 front panel: conforming to IEC 60529
    IP20 body: conforming to IEC 60529
    IK degree of protection
    IK08
    pollution degree
    2
    relative humidity
    5…95 % at 36 °C
    ambient air temperature for operation
    -25…70 °C - IEC
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    < 3000 m
    colour
    White
    9 mm pitches
    10
    width
    90 mm
    height
    87 mm
    depth
    69 mm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages19
    • English11
    • Chinese2
    • Czech1
    • Danish1
    • Dutch1
    • Finnish1
    • French2
    • German2
    • Hungarian1
    • Italian2
    • Norwegian1
    • Polish1
    • Portuguese2
    • Russian2
    • Spanish2
    • Swedish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    User guide
    Format
    Size
    Date
    Add to My Documents
    iEM3000 series - Energy Meters - User Manual (Version 12)
    Description
    iEM3000 series - Energy Meters - User Manual
    prp.document.label.format pdf
    Size 4.7 MB
    Date 10/18/19
    Description
    iEM3000 series - Energy Meters - User Manual
    prp.document.label.format pdf
    Size 5.2 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 10/18/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.1 KB
    Date 1/23/19
    prp.document.label.format pdf
    Size 256.2 KB
    Date 1/23/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 11/20/19
    prp.document.label.format pdf
    Size 2 MB
    Date 11/20/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9MEM3565 : A9MEM3565_ROHS_CHINA_DECLARATION
    Description
    A9MEM3565_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    A9MEM3565_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 183 KB
    Date 9/10/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9MEM3565 : A9MEM3565_ROHS_DECLARATION
    Description
    A9MEM3565_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    A9MEM3565_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 210.3 KB
    Date 9/10/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9MEM3565 : A9MEM3565_REACH_DECLARATION
    Description
    A9MEM3565_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    A9MEM3565_REACH_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 507.1 KB
    Date 11/30/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.