Welcome to the Schneider Electric corporate Website

Select your location

View all   Acti9 iDPN
Schneider Electric A9N17581 Image

A9N17581

Green premium brand logo
Schneider Electric A9N17581 Image
A9N17581
Green premium brand logo

iDPN - circuit breaker - iDPN N - 3P + N - 13A - B curve

Show more characteristics
The maximum number of products that can be compared is 4

A9N17581 is replaced by:
Product
Qty
A9P44713
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 31 December 2020
1
  • Main
    range of product
    Clario
    range
    Clario
    product name
    IDPN
    product or component type
    Miniature circuit-breaker
    device short name
    IDPN N
    device application
    Distribution
    poles description
    3P + N
    number of protected poles
    3
    neutral position
    Left
    [In] rated current
    13 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1
    suitability for isolation
    Yes
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz between phase and neutral
    400 V AC 50/60 Hz between phases
    magnetic tripping limit
    3...5 x In
    [Ics] rated service breaking capacity
    6000 A 100 % x Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1
    limitation class
    3 conforming to EN/IEC 60898-1
    [Ui] rated insulation voltage
    400 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    6
    height
    81 mm
    width
    54 mm
    depth
    78 mm
    net weight
    322 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Tunnel type terminals downstream 0.33…10 mm² flexible
    Tunnel type terminals downstream 0.75…16 mm² rigid
    Tunnel type terminals upstream 0.33…10 mm² flexible
    Tunnel type terminals upstream 0.75…16 mm² rigid
    wire stripping length
    13 mm
    tightening torque
    2 N.m
    earth-leakage protection
    Separate block
    Environment
    standards
    EN/IEC 60898-1
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947-1
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9N17581: iDPN - circuit breaker - iDPN N - 3P + N - 13A - B curve (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for A9N17581: iDPN - circuit breaker - iDPN N - 3P + N - 13A - B curve (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 1.8 MB
    Date 1/27/12
    Files in document
    prp.document.label.format zip
    Size 5.2 MB
    Date 1/27/12
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9N17581 : iDPN - circuit breaker - iDPN N - 3P + N - 13A - B curve
    Description
    iDPN - circuit breaker - iDPN N - 3P + N - 13A - B curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    iDPN - circuit breaker - iDPN N - 3P + N - 13A - B curve
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N17581 : iDPN - circuit breaker - iDPN N - 3P + N - 13A - B curve
    Description
    iDPN - circuit breaker - iDPN N - 3P + N - 13A - B curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    iDPN - circuit breaker - iDPN N - 3P + N - 13A - B curve
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N17581 : iDPN - circuit breaker - iDPN N - 3P + N - 13A - B curve
    Description
    iDPN - circuit breaker - iDPN N - 3P + N - 13A - B curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    iDPN - circuit breaker - iDPN N - 3P + N - 13A - B curve
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.