Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iDPN Vigi
Schneider Electric A9N19633 Image

A9N19633

Green premium brand logo
Schneider Electric A9N19633 Image
A9N19633
Green premium brand logo

Acti 9 - earth leakage circuit breaker - DPN N Vigi - 1P + N - 13A - 30mA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker application
    Distribution
    range
    Acti 9
    product or component type
    Earth leakage circuit breaker
    product name
    DPN Vigi
    device short name
    DPN N Vigi
    poles description
    1P + N
    neutral position
    Left
    number of protected poles
    1
    [In] rated current
    13 A at 30 °C
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    type
    Type A-SI
    breaking capacity
    6000 A Icn at 230 V AC conforming to EN 61009
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage independent
    [Ics] rated service breaking capacity
    6000 A at 230 V AC 50/60 Hz conforming to EN 61009
    limitation class
    3 conforming to EN 61009
    [Ui] rated insulation voltage
    400 V AC conforming to EN 61009
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN 61009
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    9 mm pitches
    4
    net weight
    0.19 kg
    embedding depth
    72 mm
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles conforming to IEC 61009
    connections - terminals
    Tunnel type terminals1 cable(s) 10 mm² flexible
    Tunnel type terminals1 cable(s) 16 mm² rigid
    earth-leakage protection
    Integrated
    Environment
    standards
    EN/IEC 61009-2-1
    EN/IEC 61009-1
    pollution degree
    3 conforming to EN 61009
    overvoltage category
    III
    tropicalisation
    2 conforming to EN 61009
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9N19633: Acti 9 - earth leakage circuit breaker - DPN N Vigi - 1P + N - 13A - 30mA (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for A9N19633: Acti 9 - earth leakage circuit breaker - DPN N Vigi - 1P + N - 13A - 30mA (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 770 KB
    Date 1/27/12
    Files in document
    Size zip
    Size 5.9 MB
    Date 1/27/12
    Files in document
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N19633_ROHS_DECLARATION
    Description
    A9N19633_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    A9N19633_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N19633_REACH_DECLARATION
    Description
    A9N19633_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    A9N19633_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9N19633_ROHS_CHINA_DECLARATION
    Description
    A9N19633_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    A9N19633_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /