Welcome to the Schneider Electric corporate Website

Select your location

View all Acti9 iDPN
Schneider Electric A9N21010 Image

A9N21010

Green premium brand logo
Schneider Electric A9N21010 Image
A9N21010
Green premium brand logo

DT40 - circuit breaker - DT40 - 1P + N - 10A - B curve

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    ProDis
    range
    Prodis
    product name
    DT40
    product or component type
    Miniature circuit-breaker
    device short name
    DT40
    device application
    Distribution
    poles description
    1P + N
    number of protected poles
    1
    neutral position
    Left
    [In] rated current
    10 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    4500 A Icn at 230 V AC 50 Hz conforming to EN/IEC 60898-1
    6 kA Icu at 230...240 V AC 50 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes
    quality labels
    NF
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz between phase and neutral
    magnetic tripping limit
    3...5 x In
    [Ics] rated service breaking capacity
    4500 A 100 % x Icn at 230 V AC 50 Hz conforming to EN/IEC 60898-1
    4.5 kA 75 % x Icu at 230...240 V AC 50 Hz conforming to IEC 60947-2
    limitation class
    3 conforming to EN/IEC 60898-1
    [Ui] rated insulation voltage
    400 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    78 mm
    product weight
    115 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Tunnel type terminals downstream 0.33…10 mm² flexible
    Tunnel type terminals downstream 0.75…16 mm² rigid
    Tunnel type terminals upstream 0.33…10 mm² flexible
    Tunnel type terminals upstream 0.75…16 mm² rigid
    wire stripping length
    13 mm
    tightening torque
    2 N.m
    earth-leakage protection
    Separate block
    Environment
    standards
    EN/IEC 60898-1
    EN/IEC 60947-2
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French6
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9N21010: DT40 - circuit breaker - DT40 - 1P + N - 10A - B curve (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 138.9 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 1.2 MB
    Date 7/9/13
    Files in document
    stp
    716.5 KB
    zip
    469.9 KB
    Size zip
    Size 3.1 MB
    Date 1/30/12
    Files in document
    Size zip
    Size 890.7 KB
    Date 1/30/12
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21010 : DT40 - circuit breaker - DT40 - 1P + N - 10A - B curve
    Description
    DT40 - circuit breaker - DT40 - 1P + N - 10A - B curve
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    DT40 - circuit breaker - DT40 - 1P + N - 10A - B curve
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 346.9 KB
    Date 6/24/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21010 : DT40 - circuit breaker - DT40 - 1P + N - 10A - B curve
    Description
    DT40 - circuit breaker - DT40 - 1P + N - 10A - B curve
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    DT40 - circuit breaker - DT40 - 1P + N - 10A - B curve
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ENVPEP100612EN_V1 - 1.3 - Neutral switching circuit breaker (Version 1.3)
    Description
    ENVPEP100612EN_V1 - 1.3 - Neutral switching circuit breaker
    Size pdf
    Size 192.7 KB
    Date 12/8/15
    Description
    ENVPEP100612EN_V1 - 1.3 - Neutral switching circuit breaker
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21010 : DT40 - circuit breaker - DT40 - 1P + N - 10A - B curve
    Description
    DT40 - circuit breaker - DT40 - 1P + N - 10A - B curve
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    DT40 - circuit breaker - DT40 - 1P + N - 10A - B curve
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /