Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multi9
Schneider Electric A9N21039 Image

A9N21039

Schneider Electric A9N21039 Image
A9N21039

Set of 20 end caps 1P-N 63A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Linergy FH
    product or component type
    Comb busbar side cover
    accessory / separate part category
    Insulation accessory
    poles description
    1P + N
    quantity per set
    Set of 20
    Complementary
    range compatibility
    Acti 9
    Multi 9 N40 N40N comb busbar
    Multi 9 N40 Vigi N40 Vigi comb busbar
    suitable for comb busbar
    Cuttable
    suitable for comb busbar distrubution type
    N + L1 + auxiliary
    N + L1 + Vigi + auxiliary
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - Catalogue 2019 - Multistandard protection for OEM (Version 2.3)
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Size pdf
    Size 18.7 MB
    Date 11/7/19
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 127.8 MB
    Date 10/10/19
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9N21039: Set of 20 end caps 1P-N 63A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 80.1 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Set of 20 end caps 1PN
    Files in document
    Size zip
    Size 112.4 KB
    Date 5/30/12
    Files in document
    Size zip
    Size 985.1 KB
    Date 5/30/12
    Files in document
    dwf
    4.4 KB
    dxf
    781 KB
    wmf
    13 KB
    dwg
    186.7 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Set of 20 end caps 1P-N 63A
    Description
    Set of 20 end caps 1P-N 63A
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Set of 20 end caps 1P-N 63A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Set of 20 end caps 1P-N 63A
    Description
    Set of 20 end caps 1P-N 63A
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Set of 20 end caps 1P-N 63A
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Set of 20 end caps 1P-N 63A
    Description
    Set of 20 end caps 1P-N 63A
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Set of 20 end caps 1P-N 63A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /