Welcome to the Schneider Electric corporate Website

Select your location

View all Acti9 iDPN
Schneider Electric A9N21481 Image

A9N21481

Green premium brand logo
Schneider Electric A9N21481 Image
A9N21481
Green premium brand logo

ProDis - earth leakage add-on block - Vigi TG40 - 1P + N - 25A - 300mA

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prodis
    product or component type
    Add-on residual current devices
    device short name
    Vigi TG40
    poles description
    1P + N
    neutral position
    Left
    [In] rated current
    25 A
    network type
    AC
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    Complementary
    device location in system
    Group incomer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz phase to neutral
    residual current tripping technology
    Voltage independent
    [Ui] rated insulation voltage
    400 V AC 50 Hz conforming to EN 61009-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 61009-1
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    electrical connection to mcb
    By screws
    9 mm pitches
    2
    height
    82 mm
    width
    18 mm
    depth
    70 mm
    product weight
    90 g
    colour
    White
    connections - terminals
    Cable upstream 0.75…16 mm² rigid
    Cable upstream 0.33…10 mm² flexible
    wire stripping length
    13 mm
    tightening torque
    2 N.m
    Environment
    standards
    IEC 60947-2
    EN 61009-1
    EN 61009-2-1
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN 61009-1
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9N21481: ProDis - earth leakage add-on block - Vigi TG40 - 1P + N - 25A - 300mA (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for A9N21481: ProDis - earth leakage add-on block - Vigi TG40 - 1P + N - 25A - 300mA (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21481 : ProDis - earth leakage add-on block - Vigi TG40 - 1P + N - 25A - 300mA
    Description
    ProDis - earth leakage add-on block - Vigi TG40 - 1P + N - 25A - 300mA
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    ProDis - earth leakage add-on block - Vigi TG40 - 1P + N - 25A - 300mA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21481 : ProDis - earth leakage add-on block - Vigi TG40 - 1P + N - 25A - 300mA
    Description
    ProDis - earth leakage add-on block - Vigi TG40 - 1P + N - 25A - 300mA
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    ProDis - earth leakage add-on block - Vigi TG40 - 1P + N - 25A - 300mA
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 366.4 KB
    Date 11/13/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21481 : ProDis - earth leakage add-on block - Vigi TG40 - 1P + N - 25A - 300mA
    Description
    ProDis - earth leakage add-on block - Vigi TG40 - 1P + N - 25A - 300mA
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    ProDis - earth leakage add-on block - Vigi TG40 - 1P + N - 25A - 300mA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /