Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Product references for Configurator
Schneider Electric A9N21630 Image
To be discontinued

A9N21630

Green premium brand logo
Schneider Electric A9N21630 Image
To be discontinued
A9N21630
Green premium brand logo

Clario - earth leakage circuit breaker - iDPN Vigi - 1P + N - 40A - 300mA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    circuit breaker application
    Distribution
    range
    Clario
    product or component type
    Earth leakage circuit breaker
    product name
    IDPN Vigi
    device short name
    IDPN Vigi
    poles description
    1P + N
    neutral position
    Left
    number of protected poles
    1
    [In] rated current
    40 A at 30 °C
    earthing system
    TN-S
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    type
    Type AC
    breaking capacity
    4500 A Icn at 230 V AC 50 Hz conforming to EN 61009
    suitability for isolation
    Yes
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz between phase and neutral
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage independent
    [Ics] rated service breaking capacity
    4500 A at 230 V AC 50 Hz conforming to EN 61009
    limitation class
    3 conforming to EN 61009
    [Ui] rated insulation voltage
    440 V AC conforming to EN 61009
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN 61009
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Upstream: Clario
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    71 mm
    net weight
    210 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles conforming to EN 61009
    connections - terminals
    Cable (downstream) 0.75…16 mm² rigid
    Cable (downstream) 0.33…10 mm² flexible
    Cable (upstream) 0.75…16 mm² rigid
    Cable (upstream) 0.33…10 mm² flexible
    wire stripping length
    13 mm
    tightening torque
    2 N.m
    earth-leakage protection
    Integrated
    product compatibility
    Single terminal
    Environment
    standards
    EN/IEC 61009-1
    EN/IEC 61009-2-1
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN 61009
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…60 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    197 g
    Package 1 Height
    8.5 cm
    Package 1 width
    4 cm
    Package 1 Length
    10 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21630 : Clario - earth leakage circuit breaker - iDPN Vigi - 1P + N - 40A - 300mA
    Description
    Clario - earth leakage circuit breaker - iDPN Vigi - 1P + N - 40A - 300mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    Clario - earth leakage circuit breaker - iDPN Vigi - 1P + N - 40A - 300mA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21630 : Clario - earth leakage circuit breaker - iDPN Vigi - 1P + N - 40A - 300mA
    Description
    Clario - earth leakage circuit breaker - iDPN Vigi - 1P + N - 40A - 300mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    Clario - earth leakage circuit breaker - iDPN Vigi - 1P + N - 40A - 300mA
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.7 KB
    Date 11/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21630 : Clario - earth leakage circuit breaker - iDPN Vigi - 1P + N - 40A - 300mA
    Description
    Clario - earth leakage circuit breaker - iDPN Vigi - 1P + N - 40A - 300mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    Clario - earth leakage circuit breaker - iDPN Vigi - 1P + N - 40A - 300mA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.