Welcome to the Schneider Electric corporate Website

Select your location

View all   Product references for Configurator
Schneider Electric A9N21776 Image

A9N21776

Green premium brand logo
Schneider Electric A9N21776 Image
A9N21776
Green premium brand logo

Clario - earth leakage circuit breaker - DPN Vigi c - 3P + N - 40A - 300mA

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    circuit breaker application
    Distribution
    range
    Clario
    product or component type
    Earth leakage circuit breaker
    product name
    DPN Vigi
    device short name
    DPN Vigi c
    poles description
    3P + N
    neutral position
    Left
    number of protected poles
    3
    [In] rated current
    40 A at 30 °C
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    type
    Type AC
    breaking capacity
    4500 A Icn at 400 V AC 50 Hz conforming to EN 61009
    suitability for isolation
    Yes
    Complementary
    device location in system
    Group incomer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    400 V AC 50 Hz between phases
    surge current
    250 A
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage independent
    [Ics] rated service breaking capacity
    4500 A at 400 V AC 50 Hz conforming to EN 61009
    limitation class
    3 conforming to EN 61009
    [Ui] rated insulation voltage
    440 V AC conforming to EN 61009
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN 61009
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Upstream: Clario
    9 mm pitches
    12
    height
    81 mm
    width
    108 mm
    depth
    71 mm
    net weight
    520 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles conforming to EN 61009
    connections - terminals
    Cable (downstream) 0.75…16 mm² rigid
    Cable (downstream) 0.33…10 mm² flexible
    Cable (upstream) 0.75…16 mm² rigid
    Cable (upstream) 0.33…10 mm² flexible
    wire stripping length
    13 mm
    tightening torque
    2 N.m
    earth-leakage protection
    Integrated
    product compatibility
    Single terminal
    Environment
    standards
    EN/IEC 61009-2-1
    EN/IEC 61009-1
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN 61009
    overvoltage category
    III
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21776 : Clario - earth leakage circuit breaker - DPN Vigi c - 3P + N - 40A - 300mA
    Description
    Clario - earth leakage circuit breaker - DPN Vigi c - 3P + N - 40A - 300mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Clario - earth leakage circuit breaker - DPN Vigi c - 3P + N - 40A - 300mA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21776 : Clario - earth leakage circuit breaker - DPN Vigi c - 3P + N - 40A - 300mA
    Description
    Clario - earth leakage circuit breaker - DPN Vigi c - 3P + N - 40A - 300mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Clario - earth leakage circuit breaker - DPN Vigi c - 3P + N - 40A - 300mA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21776 : Clario - earth leakage circuit breaker - DPN Vigi c - 3P + N - 40A - 300mA
    Description
    Clario - earth leakage circuit breaker - DPN Vigi c - 3P + N - 40A - 300mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Clario - earth leakage circuit breaker - DPN Vigi c - 3P + N - 40A - 300mA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /